(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
OMRON
An ultra compact, rotary operated thumb rotary switch.
[Features]
・ Improved reliability with gold contacts
・ The thumb rotary switch makes it easy to convert to binary, decimal, and hexadecimal codes
・ Circuits and wiring are simplified, and control system reliability and maintainability are improved
Standard Price: | 113,867 IDR |
---|---|
Special Price | |
Days to Ship: | Same day |
Seal Type Rotary Dip Switch A6A
OMRON
A 10 × 10 mm sealed type rotary code switch.
A rotary DIP switch that can be selected according to the operation method with a seal type.
[Features]
・ A series of cone type that can be operated in 2 directions on the top and side, shaft type that can be operated from the panel surface with a long shaft, and flat type
・ Achieves stable contact reliability by fixing the slider and rotating the PCB
・ Seal structure IP64 (IEC-60529) equivalent prevents flux intrusion and ensures high contact reliability even in dusty places and around water
[Applications]
・ Mounted on PCB for communication equipment, office equipment, etc., and is used in a wide range of applications
Standard Price: | 94,264 IDR |
---|---|
Special Price | |
Days to Ship: | Same day |
OMRON
Low cost type rotary DIP switch.
[Features]
・ Top surface operation type, side operation type, flat type, shaft type series
・ The rotor part has an O-ring sealed structure to prevent dust from entering
・ Two types of terminal arrangement, 4 × 1 and 3 × 3, are available. Easy circuit design
・ Increased degree of freedom in circuit board design
[Applications]
・ For use in communication equipment, office equipment, test measuring instrument, disaster prevention and security equipment, etc.
・ Mounted on PCBs such as security devices and used in a wide range of applications
Standard Price: | 82,404 IDR |
---|---|
Special Price | |
Days to Ship: | Same day |
Thumb Rotary Switch - A7D/A7DP - Optional Part
OMRON
Optional accessory for thumb rotary switch A7D/A7DP Series.
Standard Price: | 22,613 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
Thumb Rotary Switch - A7CN/A7CN-L - Optional
OMRON
An optional add-on A7CN/A7CN-L thumbwheel switch.
[Features]
· Configure via an easy push-in method snap operation.
· The series includes locking types, types which help prevent operational errors.
Standard Price: | 32,423 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
Standard Price: | 31,555 IDR |
---|---|
Special Price | |
Days to Ship: | Same day |
OMRON
EtherCAT compatible analog I/O terminal with screw type terminal block.
[Features]
·The input range (or output range) can be easily changed by simply setting the switch.
·Equipped with a detachable screw-type terminal block for improved maintainability.
·Equipped with a moving average calculation function. Configurable from 100µs to 64 ms (input only).
·Wire break detection function (input only, when used with 1-5 V, 4-20 mA).
·Rotary switch setting and tool setting can be selected for the node address.
·In the case of rotary switch settings, settings are easy, and node identification during maintenance is easy.
Standard Price: | 8,406,324 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
EtherCAT-compatible encoder input terminal that achieves high-speed and accurate control.
[Features]
·Equipped with two counters. Counts pulses in a 32-bit range.
·The maximum input pulse frequency is 4 MHz (line driver input, multiplied by 4).
·High-speed and accurate control is possible with the ultra-high-speed network EtherCAT connection.
·You can choose from open collector input (GX-EC0211) or line driver input (GX-EC0241).
·Equipped with 2 external latch inputs and 1 reset input.
·Rotary switch setting and tool setting can be selected for the node address.
·In the case of rotary switch settings, settings are easy, and node identification during maintenance is easy.
·Equipped with a detachable screw terminal block for improved maintainability.
Standard Price: | 14,448,436 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
[Features]
· A digital rotation/pulse meter that can measure high speeds of 50kHz.
· Switches between 2 colors, red and green, to show the operation judgment with the display color.
· Able to measure high-speed pulses of 50kHz.
· Supports high-speed pulses of rotary encoder and various ON/OFF pulse signals up to 50kHz.
· Supports rotation measurement of objects rotating at high speed.
· Supports 6 types of measurement operations, such as rotation/speed, ratio, etc.
· This single device supports the 6 measurement operation functions related to rotation/pulse measurement, which are needed to support various pulse measurement applications. Select the operation function according to the application.
· Rotation / circumference speed / instantaneous flow rate (value compared to frequency), absolute ratio, difference ratio, difference, concentration, throughput speed (value inversely proportional to frequency).
· Series developed for DeviceNet types.
· Shows the operation judgment with the display color. Switches between 2-color display of green/red.
· Shows the operational state trends. Equipped with a position meter.
· Short body size with depth (under neck) of 95 mm.
· Able to measure high-speed pulses of 50kHz.
· Comparison output pattern can be selected according to the judgment control application.
Standard Price: | 5,283,149 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Integration and Addition/Subtraction Pulse Meter K3HB-C
OMRON
[Features]
· High-speed add-subtract pulse.
· Measurement and add-subtract pulse meter.
· Switches between 2 colors, red and green, to show the operation judgment with the display color.
· Optimal for high-speed measurement of rotary encoder and various ON/OFF pulse signals.
· The cumulative pulse signal is 50kHz, the phase difference pulse is 25kHz and the add-subtract pulse is 30kHz.
· Supports no-voltage contact up to 30kHz.
· The count values can be converted to the desired values.
· The length per pulse can be freely set.
· Effective for feed amount display, position monitor display, etc.
· Series developed for DeviceNet types.
· Shows the operational state trends. Equipped with a position meter.
· Short body size with depth (under neck) of 95 mm.
· High-speed acceleration/deceleration pulse measurement.
· 5-stage judgment output (type with output function only).
Standard Price: | 6,732,930 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Switching/Power supply ZEN-PA03024
OMRON
[Features]
· Program relay ZEN compact power supply (30W).
· Can be used side by side with ZENs with the same shape, design, and mounting method as the ZEN program relay.
· Can be used to supply power to the main ZEN unit and its peripheral sensors.
· Thin size of 56 mm depth.
· Same depth as program relay ZEN.
· The thin size of 56 mm.
· To make the control panel thinner.
· A thin type with a thickness of just 56 mm that helps make control panels even thinner.
· Single-action DIN rail mounting.
· Easy to attach with one hand to the DIN rail.
· It is also possible to mount directly to the control panel.
· CE marking compliant, UL / CSA Acquisition, EMI Class B conformity.
· Has CE marking, EN61000-6-3 (class B) compliant, realizes low noise.
· Also, it has safety standards UL508ListedClass2 / 60950/1604, CSAC22. 2No. 14Class2 / 60950/213, EN60950 (VDE0806), EN50178 (VDE0106).
· Finger protection VDE0106 / P100 compliant.
· You can use it with confidence globally.
· Parallel operation possible.
· For a load that is not enough with one output current, connect the power supply in parallel to increase the output current.
Standard Price: | 2,763,390 IDR |
---|---|
Special Price | |
Days to Ship: | Same day |
Surface-mount Dip Switch - A6S-H
OMRON
[Features]
· A surface mounted terminal with improved soldering heat-resistance. An updated version of the A6S type.
· Features mounting compatibility with the conventional A6S type. Has the same shape, but with improved soldering heat resistance (peak soldering temperature: 260°C).
· The combination of gold plated contacts, twin contacts and self-cleaning mechanism provided by the sliding system, ensure high reliability.
· An array of washable types with sealing tape available.
· An embossed taping packaging specification (supports small opening packaging) is also available, ideal for automatic mounting.
Standard Price: | 43,175 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
Surface-mount Dip Switch - A6SN
OMRON
Achieves high contact reliability with a knife edge structure.
[Features]
・ Knife edge structure improves contact reliability by increasing contact pressure
・ Knife edge structure allows cleaning without sealing tape
・ Heat resistance is further improved by using highly heat resistant resin (Reflow peak temperature: 260℃)
[Applications]
・ Mounted on PCB for communication equipment, office equipment, etc., and is used in a wide range of applications
Standard Price: | 56,607 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
Seal type dip switch A6D / A6DR
OMRON
A DIP switch that achieves high reliability with a seal structure.
[Features]
・ Circuit board insertion type DIP switch with improved environmental resistance
・ Seal structure IP64 (IEC-60529) equivalent prevents flux intrusion and ensures high contact reliability even in dusty places and around water
・ Light operation feel due to smooth switching
・ The contact part is gold-plated, and the twin contacts ensure high reliability with a self-cleaning mechanism by sliding
[Applications]
・ Mounted on PCB for communication equipment, office equipment, etc., and is used in a wide range of applications
Standard Price: | 44,207 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
OMRON
Box-shaped board hole insertion terminal type.
[Features]
・ The resin mold on the bottom of the main body prevents the ingress of flux
・ Piano type has a short lever and a long lever
・ High reliability is ensured by gold-plating the contacts and terminals
Standard Price: | 46,082 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
OMRON
Achieves high contact reliability with a knife edge structure.
[Features]
・ Knife edge structure improves contact reliability by increasing contact pressure
・ Knife edge structure allows cleaning without sealing tape
・ Heat resistance is further improved by using highly heat resistant resin (Soldering peak temperature: 265℃)
・ It can be washed without sealing tape
・ The manufacturer has a lineup of 2 to 8 poles to meet a wide range of needs
[Applications]
・ It is mounted on PCBs such as communication equipment, office equipment, test and measuring instrument, disaster prevention and crime prevention equipment, and security equipment
・ Used in a wide range of applications
Standard Price: | 28,303 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
Small Surface, Mounting DIP SwitchA6H
OMRON
Ultra-low profile half-pitch type suitable for high-density mounting.
[Features]
・ By adopting half pitch (1.27 mm), it is downsized and the mounting area is reduced by 63%
・ Assortment of types with washable sealing tape
・ Embossed taping packaging specifications ideal for automatic mounting (Also supports small-lot packaging)
[Applications]
・ Mounted on PCB for communication equipment, office equipment, etc., and is used in a wide range of applications
Standard Price: | 51,431 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
Small Surface, Mounting DIP SwitchA6HF
OMRON
[Features]
· A type with a height of 2.3 mm (compared to the conventional thin type which has a height of 1.55 mm) has been added for better workability.
· The gold plated twin contacts ensure high contact reliability.
· An embossed taping packaging specification (supports small opening packaging) is also available, ideal for automatic mounting.
· Made using materials with good heat-resistance, helping maintain a high heat resistance (reflow peak of 260°C).
Standard Price: | 50,915 IDR |
---|---|
Special Price | |
Days to Ship: | Same day |
OMRON
The switching power supplies achieve IOT of EtherNet/IP and Modbus TCP compatible equipment, and maximize system utilization rate.
[Features]
・ Product replacement time, output voltage, output current, etc. can be acquired by communication and managed collectively
・ The product status can be checked on-site on the display monitor
・ It can be operated at an ambient temperature of -40 to +70°C
・ 150% peak current (240 W/480 W)
・ It can be closely attached (Up to 55°C)
・ UL Class 2 compliant (90 W or less)
・ EN/IEC 61558-2-16 compliant
・ Circuit board coating improves environmental resistance performance
Standard Price: | 2,139,996 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
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
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy