(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
5 items
Loading...
Rotary Encoder Incremental Type Robust Type [E6C3-C]
OMRON
[Features]
· Incremental Type
· O.D.: φ50
· Resolution (Max): 3,600 P/R
· IP65 (Seal bearing is used for improved oil-proofing)
· Outstanding Shaft Load Capacity (radial 80 N / thrust 50 N)
Standard Price: | 3,727,122 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
An extremely simple and easy-to-use, general-purpose power supply.
[Features]
· Front, bracket mounting types and DIN rail mounting types are available.
· Convenient top-mounting with screws (excluding 300 W / 600 W types).
· Easy mounting.
[Applications]
· A power supply for manufacturing equipment, as well as a wide variety of other devices.
Standard Price: | 533,363 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
[Features]
· Small mechanical lock style latching relay with manual button.
· Small at height 71 mm, width 42.5 mm, depth 48.5 mm.
· Also lightweight at just 175 g.
· Setting and resetting responds quickly with pulse transmission.
· Contacts are gold-plated for excellent connection reliability.
· For socket, use the manufacturer's model PTF14A (model is LY4 for relay).
Standard Price: | 977,464 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
[Features]
· Multiple time ranges and operational modes.
· DIN48 × 48 mm full multiple timer.
· Two types of AC / DC free power supply, drastically reducing the number of models in stock.
· Can deal with a variety of applications with eight operational modes (11 pin type) or five operational modes (8 pin type).
· An economical design with reduced power consumption.
· 0 Setting instantaneous output which facilitates sequence check.
· Socket (type P3G-08) attached, 75 mm neck-down short barrel type (Type H3CR-A8EAC100 to 240V/DC100 to 125V).
· PNP input types are also available in the lineup.
· UL, CSA, NK, LR, CCC acquired, EN61812-1 compatible, corresponds to the CE mark.
Standard Price: | 671,877 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Emergency Stop Push Button Switch (φ22 / φ25) A22E
OMRON
[Features]
· Works with ø22 and ø25.
· Direct opening feature included to shut off the circuit in case of contact deposition.
· Safety lock function to prevent erroneous operation.
· Easy unit installation/removal with the lever.
· Three horizontal columns in the switch improves wiring efficiency (non-illuminated types can have three switch units to provide for multiple contacts).
· Switch unit comes with finger protection standard.
· Open (fork) or closed (round) crimp terminals can be mounted.
· IP65 oil-resistant (non-illuminated type).
· IP65 (illuminated type).
· Locking plate installed standard to keep the operational area and button from coming off.
Standard Price: | 426,272 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Emergency Stop Push Button Switch A22E, Switch Nameplate
OMRON
[Features]
· Name plate for A22E emergency stop push button switch.
Standard Price: | 55,278 IDR- |
---|---|
Days to Ship: | 9 Day(s) or more |
Optional Key Type Selector Switch A165K, Optional Part
OMRON
An optional item for the key-type selector switch (A165K). A wide variety of unit items including operation part, socket part, quick connector socket part, etc., are available.
Standard Price: | 36,763 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
[Features]
· AC/DC power sources OK/8 operational functions.
· 0.1 seconds to 9990 hours implemented in one timer.
· The time elapsed display window is big and easy to see.
· Uses a free power source, supporting AC24 to 240V/DC12 to 240V.
· Moreover, the polarity instruction for the DC specification is unnecessary.
· Eight operation functions can be selected using the switch operation function switch.
· Multiple time specification implemented from 0.1 seconds to 9990 hours by use of a combination of time setting switch and the time units switch.
· All kinds of external signal input functions enabled.
· Can be connected to all kinds of non-contact point apparatus.
· UL, CSA standard acquired.
· Compatible with EMC standards (EN61812-1).
· Corresponds to the CE mark.
Standard Price: | 1,165,532 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
- PLC CS1G series CPU unit by OMRON.
- With wide lineup makes it easy to build the optimum system.
- Can control Up to 960 points with units mounted to the CPU rack.
- Can connected with two series of expansion racks up to 72 Units and 7 Racks.
- Improved performance for data links, remote I/O communications, and protocol macros.
- Large capacity CPU units for greater component control power maximum I/O is up to 5,120 points and 250ksteps of programing.
The data transfer rate between the CPU Unit and certain Units has been doubled to further improve total system performance.
Standard Price: | 18,052,858 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Leakage Detection Band/Point Sensor - F03-16PE/16PT/15/16PS
OMRON
Liquid leakage point sensor.
[Features]
・ Leakage detection band and point sensor can be used together
・ No mounting tools required for stud screw mounting
・ Easy to put off because no mounting tools are required
・ Even when using mounting tools, on-site labor-hours can be reduced compared to fixing with 3-point screws
・ Multiple sensors can be connected to 1 amplifier (K7L-AT50), reducing costs
・ The electrodes are fluorine coated
[Applications]
・ Detection of chemical and pure water leaks
Standard Price: | 561,101 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
φ22 mm Key Type Selector Switch A22NK Series
OMRON
φ22 mm key type selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available.
[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· The buttons and bezels are available in abundant colors, shapes and materials
· Conforms to IP66 and NEMA 13 for protective structure
Standard Price: | 218,413 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Online System UPS BU Series (Supports 200 to 240 V)
OMRON
It supports input/output voltage of 200 to 240 V.
UPS with online system.
[Features]
・ It supports 4 types of power supply voltage (200 V/220 V/230 V/240 V)
・ Ideal for systems that require stability
・ Wide input voltage range (145 to 276 V)
・ UPS ideal for industrial equipment and embedded applications
・ Standard equipment of USB / RS-232C / contact signal communication interface
・ UPS automatic stop function
・ Windows/Linux/Macintosh/Unix compatible automatic shutdown software is included as standard
・ Output outlet control
・ Excellent maintainability with a focus on ease of use
・ It supports cold start
Standard Price: | 47,084,700 IDR |
---|---|
Days to Ship: | 8 Day(s) |
OMRON
OMRON e-CON uses a spring clamp connection method.
[Features]
・ It can be used with any cable: Wide range of applicable cable.
・ It can be used with any connector: 1 type of connector is available.
· Connection status can be checked visually.
· It can be reconnected.
Standard Price: | 118,568 IDR |
---|---|
Special Price | |
Days to Ship: | Same day |
Flat-Type Capacitive Proximity Sensor [E2K-F]
OMRON
[Features]
· Flat type with a thickness of 10 mm.
· Flat type, space efficient, (built-in amplifier, thickness 10 mm).
· Direct mounting onto a metallic surface is possible.
Standard Price: | 887,718 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Cylindrical Capacitive Proximity Sensor [E2K-X]
OMRON
[Features]
· A capacitive general-purpose threaded type.
· M12, M18, and M30 types are available.
· Fixed detection range, no adjustment type.
Standard Price: | 1,320,505 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Photo/Micro Sensor for Built-In Equipment [EE-□]
OMRON
Photo/Micro Sensor for Built-In Equipment
Photomicrosensors is a type of optical sensor that detect the presence or absence of an object. They offer a wide variety of shape to choose from.
[Feature]
● Shape : Standard,and U type
● Detection Distance Minimum / Maximum (mm.): 2 and 14
● Connection Method : Connector and PCB Terminal
[Application]
Photomicrosensors are a versatile type of sensor that can be used to measure speed, count objects, and more.
Standard Price: | 34,998 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Transmission-type photo/micro sensor [EE-SV]
OMRON
Screw mounting type, with back cover
[Features]
· From slit width 0.2 mm, 0.5 mm high resolution type to 1 mm high sensitivity type and horizontal slit type available.
· Terminal type for soldering
· Type EE-SV3/-SV3-CS/-SV3-DS/-SV3-GS.
· Terminal type for printed circuit board.
· Type EE-SV3-B/-SV3-C/-SV3-D/-SV3-G
Standard Price: | 76,820 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Light Torque Basic Switch [D2MC]
OMRON
Rotary basic switch with high reliability and light torque of (0.5mN·m).
[Features]
· Cross bar system gold alloy contact in case of 0.5 A rating type.
· High contact reliability in very small load regions.
· Coil spring in case of movable spring.
· High durability, mechanically rated for 10 million times or more.
Standard Price: | 115,147 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Compact Heavy Equipment Limit Switch [D4A-□N]
OMRON
Standards with improved sealing properties, shock resistance properties and strength tolerance
[Features]
· A double seal on the head, a complete gasket cover, and other features ensure a better seal.
· Wide standard operating temperature range (-40 to +100°C: standard type).
· Models with fluoro-rubber available for greater resistance to chemicals.
· Block mounting method also reduces downtime for maintenance.
· 4-circuit double-break models available for complex operations
Standard Price: | 924,233 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Amplifier Separate Proximity Sensor (Knob Type) [E2C]
OMRON
Amplifier Separate Proximity Sensor (Knob Type) [E2C]
Proximity sensors are one of the automation machine equipments. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Screw Type and Cylindrical Column Type
● Size :
Screw Type - M5, M8, M12 and M18
Cylindrical Detection Head Diameter Size : 3.5, 3.8 and 5.4
● Power Supply Voltage : AC and DC
● Cable Length (m.): 2, 3, 5 and 10
● Material :
Case : Stainless Steel (SUS303), ABS ,Polycarbonate and Brass
Detecting Surface Material : ABS and Polyether ether ketone
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.
Standard Price: | 672,009 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
[Features]
· W29 × D10 × H32 mm I/O slim relay.
· For input (DC, AC).
· Slim type for output (1a, 1b, 1c).
· Output-use type has a high durability of 1 million uses (DC24V5A).
· Comes with operation display mechanism for checking operation (1a only).
· Certified by overseas standard UL, CSA (products marked with * on category chart).
Standard Price: | 116,760 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
Solid State / Relay, G3F / G3FD
OMRON
[Features]
· Same size as model MY, G3F series with overseas standard acquired (-VD type) added to the series.
· UL, CSA, EN (VED certification) standards acquired (-VD type).
· Socket type the same size as model MY (2-pole type).
· Input viewable due to operation display lamp (N type).
Standard Price: | 500,424 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
A compact slim power relay for output applications such as PCs (programmable controllers) and temperature controllers.
[Features]
・ Floor area reduced by approximately 45% for high-density mounting ( Width 6.5-mm × length 17.5-mm × height 12.5 mm)
・ Small size but can open and close 5 A (250 V AC, 30 V DC)
・ High durability that can be opened and closed 300,000 times at 2 A (250 V AC, 30 V DC)
[Applications]
・ It is used to open and close loads of 3 A or more, and is used in home appliances, various factory automation equipment, industrial equipment, housing equipment, etc.
Standard Price: | 70,106 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Thumb Rotary Switch A7BS/A7BL, Optional Part
OMRON
[Features]
· Thumb rotor switch A7BS/A7BL optional item.
· Thumb rotor switch with external stopper A7BS-20□-S(-1).
· Use the A7BS-S stopper pins to specify a dial display for this switch.
· Pin insertion position depends on dial display range.
<Ex. If showing from> 0 to 5. Operating the + button stops at 5. Operating the - button stops at 0.
Standard Price: | 49,262 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
Smart slave DRT2
[Features]
· Equipped with industry standard e-CON connectors and easily connects to cable pull-out type sensors without special tools.
· Equipped with functions common to smart slaves in order enable provide effective assistance for the monitoring of equipment operating conditions, as well as effective maintenance.
· A digital input terminal compatible with industry standard e-CON connectors.
· Construction can be performed easily without special tools.
· Reduces wiring man-hours.
· Equipped with a load short circuit detection function.
Standard Price: | 3,245,038 IDR- |
---|---|
Days to Ship: | Same day or more |
OMRON
[Features]
· Unified wiring achieved with a single cable between SYSMAC and connector cable, so wiring time is reduced and space saving is achieved in the control panel.
· Compact terminals for both input and output at width 182 mm (102 mm for 8-point use) × depth 85 mm × height 68 mm.
· Connector with SBC also single-action.
· Built-in coil surge absorbing element.
· See I/O signal ON/OFF status at a single glance with the atttached operational LED display.
· DIN rail mounted.
· Model G3TA I/O solid state relay can also be equipped.
· Overseas UL, CSA certified (excluding model G7TC-OC16-1).
Standard Price: | 2,135,365 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
Solid state rely, the series of small and thin profile SSRs for PCBs now also includes reinforced insulation types.
[Features]
・ Supports high-density mounting of PCBs with a thickness of 4.5 mm
・ DC input / AC output, applicable load of output is 1 A (at 40°C), 2 A (at 25°C)
・ Achieves miniaturization and slimming by adopting a lead frame that integrates a PCB, terminals, and heat dissipation plate, and integral molding
[Applications]
・ For PCBs of communication equipment, office equipment, test and measuring instrument, disaster and crime prevention equipment, security equipment, etc.
Standard Price: | 69,330 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
Total counter/Time counter (DIN72 × 36) H7HP
OMRON
[Features]
· Ease of view and IP66 oil resistant level water resistance, and DIN72 oil resistance × 36 size total counter/time counter.
· Large scale display with an alphanumerics height of 15 mm in the 6 figure type and 12 mm in the 8 figure type.
· Low power consumption enabled with the same visibility as LCD by the use of negative type LED and red color LED.
· By using an integrated front part and casing and oil resistant materials for parts, it meets IP66 oil resistance and NEMA4.
· Implements a short barrel shape with a neck-down length of 66mm.
· The 6 figure type enables switching between total counter and time counter.
· Flip switches NPN and PNP to deal with each input mode.
· Can be both externally reset and manually reset.
· With a finger safe terminal block cover for protection against electric shocks, which conforms to VDE0106Part100.
· Safety standard UL, CSA acquired.
· EMC (EN61326) compatible, corresponds to the CE mark.
Standard Price: | 3,231,732 IDR- |
---|---|
Days to Ship: | Same day or more |
OMRON
The highly durable international standard product type G6A.
[Features]
・ Strong against magnetic interference and capable of high-density mounting
・ Achieves high withstand voltage in compliance with impact resistance voltage 1,500 V FCC standard
・ High contact reliability with gold clad twin contacts and low contact bounce
・ Wide variation for a wide range of applications
[Applications]
・ Used for signal transmission to light electrical circuits on electronic circuit boards
Standard Price: | 90,076 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
USB -Serial Conversion Cable (D-sub Type) CS1W-CIF31
OMRON
Dedicated USB-serial conversion cable for connecting the USB port of a personal computer to OMRON PLC CS/CJ/CP series, C series, CVM1/CV series or PT.
Standard Price: | 2,215,032 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
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
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy