(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
5 items
Loading...
OMRON
[Features]
· Easy installation and wiring contribute to improving board design efficiency
· Supports the EtherCAT communication cycle of 125 μs
· EtherCAT network provides safety
· Supports 2-Freedom Control
· Battery-less operation means reduced maintenance and space
· Equipped with 23-bit ABS Encoder as Standard
· Momentary maximum torque of 350% (200 V, 750 W or less)
Standard Price: | 8,731,429 IDR- |
---|---|
Days to Ship: | 10 Day(s) or more |
OMRON
[Features]
· Best-selling switch from Omron (high durability of 30,000,000 times).
· Ultra compact basic switch with thoroughly investigated reliability and safety.
· Best-selling micro switch of Omron with abundant variations from 0.1 A to 10.1 A.
· According to the operating force specification, abundant series according to the application from low operation load to high operation load.
· A high durability of 30,000,000 times by using stable two spring division structure
Standard Price: | 29,255 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
[Features]
· A high capacity, highly pressure-resistant sealed structure. Small 1a contact 5 A (8 A), 1a1b, 2a, 2b contact 5 A power types.
· Boasts a power consumption of just 98mW and high level of sensitivity (G6B-1114P-US, G6B-1174P-US).
· Highly insulated with a withstand voltage of AC3,000V (impulse withstand voltage of 6kV) between coil-contacts.
· Employs stick wrapping in view of use with automated product lines.
· The standard type is UL508 and CSA standard certified.
· SEV standard-certified products also available.
· The series also includes types with FD contacts (AgSnln) which are suitable for loads that generate surge voltages
· (inductive loads and capacitative loads, etc).
· The series includes types that support ultrasonic cleaning.
· The series includes types with built-in operational display lights + surge absorbing diodes.
· The series also includes two pole types.
Standard Price: | 91,750 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
AC/DC Power Supply Free Type Photoelectric Sensor [E3JM/E3JK]
OMRON
Terminal block type (E3JM) pursues thoroughly the ease of wiring/adjustment.
Code pullout type (E3JK) condenses function to slim body, yet economically priced
Standard Price: | 1,072,223 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
Fiber unit to fulfill various needs
Standard Price: | 504,527 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Groove Type Connector / Pre-Wired Type Photomicrosensor (Non-Modulated Light) [EE-SX97/47/67]
OMRON
Groove Type Connector / Pre-Wired Type Photomicrosensor (Non-Modulated Light) [EE-SX97/47/67]
Photomicrosensors is a type of optical sensor that detect the presence or absence of an object. They offer a wide variety of shape to choose from.
[Feature]
● Shape : Standard, L type, T type, F type, R type and so on
● Detection Distance (mm.): 5
● Sensing modess : NPN Output and PNP Output
● Sensing method :Through beam
[Application]
Photomicrosensors are a versatile type of sensor that can be used to measure speed, count objects, and more.
Standard Price: | 141,429 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Ultra-Small Basic Switch [D2F]
OMRON
[Features]
· Ultra compact basic switch with abundant terminal variation.
· High accuracy, high durability due to 2-spring division structure.
· Integral molded terminal with no creeping up of flux.
· Independent terminal, angle terminal are prepared for print board terminal.
· 2-forms of solder terminal also available
Standard Price: | 19,260 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Small Safety Door Switch / Slide Key Unit [D4NS/D4NS-SK]
OMRON
Next generation safety door switch supporting multi-contact, man-hours saving and micro load
[Features]
· As regards the contact structure, in addition of the conventional 1NC/1NO, 2NC, three type of 2NC/1NO, 3NC are available.
· M12 connector type easy to replace and saving man-hours is also released.
· Standardized au clad contact with high contact reliability.
· Supports both i.e. general load and micro load.
· Metallic head variation
Standard Price: | 447,193 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Mini Power Relay Plug-In Terminal Type G2R-□-S
OMRON
1 pole 10 A and 2 pole 5 A general purpose slim type miniature power relays.
[Features]
· Cadmium-free, lead-free.
·1-position for 10 A and 2-position for 5 A general-purpose power relay.
·Safety-oriented design with a withstand voltage of 5,000 V between coil to contacts and a surge resistant voltage of 10,000 V.
·With different colors for AC and DC coil tapes, AC and DC specifications are easily identified.
·Includes a convenient latching lever for circuit check (Type G2R-□-S[S]).
[Applications]
·Mainly used for control panels, industrial machines, etc.
Standard Price: | 58,572 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Push-Button Switch (Detachable Type) (Light/Non-Light) (Cylindrical ø16) A16
OMRON
Detachable-type cylindrical ø16 series
■ Features
· Shortened, miniature design of 28.5 mm, one of the smallest class in the industry.
· Detachable switch part.
· The same contacts can be used for both standard loads and micro loads.
· Easy-to-wire terminal arrangement.
· EN 60947-5-1 certified.
Standard Price: | 125,837 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
UPS, BY Series, 100 V, Full-Time Commercial Power Supply Method (Supports RS-232C)
OMRON
A compact and lightweight UPS with a "sine wave" output voltage waveform. [Features]·Input/output voltage (V): AC 100/110/115/120 ·Power supply method: Standby type ·Battery type: Seal lead ·Representative standard: UL ·Number of input/output phases: Single-phase
Standard Price: | 4,633,504 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
[Features]
・ Two types of couplings, resin and metal, are available so that you can select according to the usage conditions. Please select the ideal type according to the usage conditions
·Basically, it is recommended to use metal for "high resolution" and resin for "low resolution." (The guideline for high resolution is resolution exceeding 3600P/R.)
・ When using an encoder with severe acceleration/deceleration or a large starting torque, it is safer to choose a metal coupling even if it has a relatively low resolution
Standard Price: | 213,695 IDR- |
---|---|
Days to Ship: | Same day or more |
OMRON
[Features]
· General purpose solid state relay with a wide lineup of applied loads, 5 to 90A.
· Small version of internal equipment type, unified mounting angle.
· Varistor built-in (except for model G3NA-D210B), superior for external surge absorption.
· Operation viewable due to operation display lamp.
· Includes protective cover for safety.
· Overseas standard UL, CSA standard acquired for standard type.
· EN standard (TUV certified) and turned into series (-UTU type).
· (Not including model G3NA-410B, model G3NA-420B, model G3NA-440B (-2)).
Standard Price: | 398,115 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Round Water Resistant Connector (M12), XS2 Harness
OMRON
A waterproof connector for FA. Designed to help reduce the amount of time spent on wiring and maintenance as well as for achieving improved environmental resistance.
[Features]
· Conforms to IP67 requirements.
· [Features]· A small and dedicated FA type connector with 94V-0 flame resistance.
· The use of connectors in wiring systems helps shorten equipment downtime.
· Connectors with cables and assembly type connectors are available.
· There are 3 types of assembly connectors: crimping, soldering and screw-on.
Standard Price: | 174,326 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Semi-Compact Sealed Switch [D4MC]
OMRON
Seal switch with improved strength, dust proof property and drip proof property
[Features]
· Seal switch with high durability of 10 million times or more and high repeatability due to built-in micro switch.
· Operation position is same as Z type in case of panel fitting type.
· Possible to use in applications requiring more strength, dust proof properties and drip proof properties than micro switch.
· Resin hardened mold terminals are also available.
· Approved by UL, CCC
Standard Price: | 212,143 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Thumb Rotary Switch - A7PS/A7PH
OMRON
[Features]
· A dust-proof, easy-to-configure, push-in type with large easily visible text.
· Configure via an easy-to-operate push method. Displays large, easily viewable alpha-numeric characters.
· The window on the sealed plate prevents dust from infiltrating the display.
Standard Price: | 156,190 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Standard Price: | 110,761 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Compact Rotary Encoder Incremental Type [E6A2-C]
OMRON
Compact type (outer diameter⌀25).
[Features]
・ Incremental type
·Resolution (maximum): 500P/R
Standard Price: | 1,593,946 IDR- |
---|---|
Days to Ship: | Same day or more |
Small Solenoid Lock / Safety Door Switch [D4SL-N]
OMRON
General-purpose enclosed switch with high shut-off capacity and high durability
[Features]
· ZE, ZV, and ZV2 types have built-in Z type general-purpose basic switch.
· Highly durable and has a large shutoff capacity.
· There are three types of mounting methods: side, bottom and side diagonal, as well as abundant actuator types.
· Connecting is easy since the terminal of the built-in switch is on the front when the cover is removed.
· Models with ground terminals support CE Marking.
· UL/CSA/CCC certified (contact the manufacturer for the certification format).
Standard Price: | 574,239 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Safety Light Curtain Easy Type [F3SG-RE]
OMRON
ON/OFF-only safety sensor that can be used like a familiar photoelectric sensor
[Features]
· The simple safety function prevents on-site errors and saves TCO
· Ultimate wire-saving type with just 4 wires
· The fastest response time of 5 ms
Standard Price: | 21,180,000 IDR |
---|---|
Days to Ship: | Quote |
Ultra Compact Proximity Sensor [E2S]
OMRON
[Features]
· Ultra-small size, high performance and rich variations are realized.
· □5.5 mm built-in ultra small amplifier.
· Maximum detection range 2.5 mm.
· Stable detection even with workpiece fluctuations.
· Response frequency 1kHz.
· Low current consumption.
Standard Price: | 441,176 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
Compact limit switch with high practicability in low price. For head, box and cover, an uneven interlocking method is used and thus robustness is maintained.
Standard Price: | 475,714 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
A case of basic switch and a cover to protect the terminal connection wire. Use to prevent short-circuit between terminals due to accumulation of dust, disconnection due to vibration of ground or connection wire, failure in contact and electric shock accidents.
Standard Price: | 31,373 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
Standard Price: | 164,300 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Spatter Guard Type Proximity Sensor [E2EQ]
OMRON
[Features]
· Fluorine resin coding proximity sensor for sputter guard.
· Outstanding sputter resistance.
· Added series of long range type
· Maximum detection range 15 mm.
· Stock up on smart click type connector relay.
Standard Price: | 1,586,730 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Prism, Standard Type Proximity Sensor [TL-N/Q]
OMRON
[Features]
· A wide variety of models for various application.
· Easy to install, high speed pulse generator, and in high speed rotation control etc.
· Direct mounted to metal (-N models).
· Because of its rich variety, ideal for various limit control, counting control (-N type).
Standard Price: | 554,910 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
Roller lever type with thickness of 16 mm. The cable connection is connector connection type with easy replacement of limit switch.
Standard Price: | 610,527 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
Detects the displacement of micron unit
[Features]
· High accuracy switch detecting micron displacement.
· It can be used to detect cutting edge wearing such as drill, tool and to detect work source.
· Excellent in wear resistance and usage of ceramic plunger not getting affected by changes in the temperature (in case of M5, M8, slim type).
· Direct input to microcomputer and PC is possible.
· Variety of connectors with operation display lamp available
Standard Price: | 2,207,780 IDR- |
---|---|
Days to Ship: | Same day or more |
OMRON
EASY type that can reduce installation processes by 1/2 as well as installation cost
[Features]
· Focus on simple functions such as stopping the machine when a person is detected
· It can be used as a photoelectric sensor for detection presence
· Significantly reduces steps for implementation
Standard Price: | 18,315,062 IDR- |
---|---|
Days to Ship: | 15 Day(s) or more |
OMRON
[Features]
· Small 4-point terminal relay.
· 5A power switching type that is small, highly sensitive, and highly durable with 4 G6B mini relays.
· Main body of the relay is made with plastic seal structure.
· Wiring is easy with terminals divided into IN/OUT structure.
· Includes operation display LED.
· Built-in surge absorbing diode.
· S.
· Dedicated socket for easy replacement (excluding high reliability).
· Standardized with UL, CSA authorized standard parts (excluding high reliability).
· Models G6B-4BND/47BND/48BND/DC12/24V are VDE authorized standard parts.
· DIN rail mounting, screw mounting types also available.
Standard Price: | 619,425 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
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
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy