(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Urethane Springs - Square Type -(Urethane type:Urethanes for heavy loads, shore A90)

Days to Ship
  • All
  • Same day
  • 24 Day(s) or Less
  • 26 Day(s) or Less
  • 45 Day(s) or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
L Dimension (L)(mm)
Maximum load(N)
Hole/counterbore
Max. Elongation(%)
Urethane type
Shape

    Square Urethanes for Heavy Loads

      Urethane Die Pads

        Urethane Die Pads Configurable Full Length Type

        Brand

        MISUMI

        MISUMI

        MISUMI

        Product Series

        Square Urethanes for Heavy Loads

        Urethane Die Pads

        Urethane Die Pads Configurable Full Length Type

        CAD
        • 2D / 3D
        • 2D / 3D
        • 2D / 3D
        Days to Ship Same day or more Same day or more 26 Day(s) or more
        L Dimension (L)(mm)62 ~ 14350 ~ 100025 ~ 1000
        Maximum load(N)18633 ~ 73550--
        Hole/counterboreHole--
        Max. Elongation(%)30--
        Urethane typeUrethanes for heavy loads, shore A90Urethanes for heavy loads, shore A90Urethanes for heavy loads, shore A90
        ShapeRectangular hourglass shapePadPad

        Loading...

        1. 1

        Related Categories to Urethane Springs - Square Type -