(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MISUMI Gas Springs(Brand:MISUMI)

Days to Ship
  • All
  • Same day
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 10 Day(s) or Less
  • 15 Day(s) or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Stroke (S)(mm)
Outer diameter (D)(mm)
L Dimension (L)(mm)
Set/single item
Initial load(N)
Maximum load(N)
Plate Type
Body Type
Brand
Mounting position (Flange shape)
Gas Venting With Hose Linkage

    Gas Spring -Global Standard Type GSV-

    Brand

    MISUMI

    Product Series

    Gas Spring -Global Standard Type GSV-

    CAD
    • 2D / 3D
    Days to Ship Same day or more
    Stroke (S)(mm)7 ~ 125
    Outer diameter (D)(mm)19 ~ 195
    L Dimension (L)(mm)44 ~ 360
    Set/single itemBody only
    Initial load(N)1700 ~ 117000
    Maximum load(N)2800 ~ 330000
    Plate Type-
    Body TypeGSV
    BrandMISUMI
    Mounting position (Flange shape)-
    Gas Venting With Hose LinkageNo

    Loading...

    1. 1

    Related Categories to Gas Springs