(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MISUMI Urethane Springs(Hole/counterbore:Counterbore)

Days to Ship
  • All
  • Same day
  • 8 Day(s) or Less
  • 24 Day(s) or Less
  • 26 Day(s) or Less
  • 45 Day(s) or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Specifications
Max. Elongation(%)
Maximum load(N)
Urethane type
Hole/counterbore
L Dimension (L)(mm)
Shape

    Urethanes with Counterbore Configurable Full Length Type

      Urethanes with Counterbore

        Low Repulsion Urethanes with Counterbore

          Low Repulsion Urethanes with Counterbore Configurable Full Length Type

          Brand

          MISUMI

          MISUMI

          MISUMI

          MISUMI

          Product Series

          Urethanes with Counterbore Configurable Full Length Type

          Urethanes with Counterbore

          Low Repulsion Urethanes with Counterbore

          Low Repulsion Urethanes with Counterbore Configurable Full Length Type

          CAD
          • 2D / 3D
          • 2D / 3D
          • 2D / 3D
          • 2D / 3D
          Days to Ship 26 Day(s) or more 24 Day(s) or more 24 Day(s) or more 26 Day(s) or more
          Specifications
            • FL100
            • OD50
                Max. Elongation(%)-2020-
                Maximum load(N)-1275 ~ 5884647 ~ 2824-
                Urethane typeUrethanes for heavy loads, shore A90Urethanes for heavy loads, shore A90Low repulsion urethanes, shore A70Low repulsion urethanes, shore A70
                Hole/counterboreCounterboreCounterboreCounterboreCounterbore
                L Dimension (L)(mm)20 ~ 20025 ~ 4025 ~ 5020 ~ 100
                ShapePillar shapePillar shapePillar shapePillar shape

                Loading...

                1. 1

                Related Categories to Urethane Springs