(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MISUMI Urethane Springs(Urethane type:Low repulsion urethanes, shore A70)

Days to Ship
  • All
  • Same day
  • 8 Day(s) or Less
  • 24 Day(s) or Less
  • 26 Day(s) or Less
  • 45 Day(s) or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Max. Elongation(%)
Maximum load(N)
Urethane type
Hole/counterbore
L Dimension (L)(mm)
Shape

    Low Repulsion Urethanes Standard Type

      Low Repulsion Urethanes with Counterbore

        Low Repulsion Urethanes -Standard type / Configurable full length type -

          Low Repulsion Urethanes with Counterbore Configurable Full Length Type

          Brand

          MISUMI

          MISUMI

          MISUMI

          MISUMI

          Product Series

          Low Repulsion Urethanes Standard Type

          Low Repulsion Urethanes with Counterbore

          Low Repulsion Urethanes -Standard type / Configurable full length type -

          Low Repulsion Urethanes with Counterbore Configurable Full Length Type

          CAD
          • 2D / 3D
          • 2D / 3D
          • 2D / 3D
          • 2D / 3D
          Days to Ship 24 Day(s) or more 24 Day(s) or more 8 Day(s) or more 26 Day(s) or more
          Max. Elongation(%)2520--
          Maximum load(N)617 ~ 5962647 ~ 2824--
          Urethane typeLow repulsion urethanes, shore A70Low repulsion urethanes, shore A70Low repulsion urethanes, shore A70Low repulsion urethanes, shore A70
          Hole/counterboreHoleCounterboreNone / HoleCounterbore
          L Dimension (L)(mm)25 ~ 8025 ~ 5010 ~ 30020 ~ 100
          ShapePillar shapePillar shapePillar shapePillar shape

          Loading...

          1. 1

          Related Categories to Urethane Springs