(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MISUMI Retainers(Applicable punch shape:For heavy-load shaped punches)

Days to Ship
  • All
  • Same day
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 15 Day(s) or Less
  • 16 Day(s) or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Type
Components
Material
Applicable punch shape

    End Retainer Sets for NC Machining, for Heavy Load Punches

      Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches for Heavy Load

        Square Retainer Sets

          End Retainer Sets for Edge-matching Machining, for Heavy Load Punches

            Heavy Duty Square Retainer Sets for High-Tensile Steel

            Brand

            MISUMI

            MISUMI

            MISUMI

            MISUMI

            MISUMI

            Product Series

            End Retainer Sets for NC Machining, for Heavy Load Punches

            Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches for Heavy Load

            Square Retainer Sets

            End Retainer Sets for Edge-matching Machining, for Heavy Load Punches

            Heavy Duty Square Retainer Sets for High-Tensile Steel

            CAD
            • 2D / 3D
            • 2D / 3D
            • 2D / 3D
            • 2D / 3D
            • 2D / 3D
            Days to Ship Same day or more Same day or more 9 Day(s) or more Same day or more 9 Day(s) or more
            Type--NC Compatible (square retainer) with double-fixing boltspunch-to-die alignment with double fixing-boltsNC Compatible (square retainer) with double-fixing bolts
            ComponentsSet / Set (without backing plate) / Body onlySet / Set (without backing plate) / Body onlySet / Set (without backing plate) / Body only + KeySet / Set (without backing plate) / Body onlySet / Set (without backing plate) / Body only
            MaterialS45CSCM440S45CS45CSCM440
            Applicable punch shapeFor heavy-load shaped punchesFor heavy-load shaped punchesFor heavy-load shaped punchesFor heavy-load shaped punchesFor heavy-load shaped punches

            Loading...

            1. 1

            Related Categories to Retainers