(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dust Cup

Part Number

Configured Part Number is shown.

DUSTCUP

Part Number
DUSTCUP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

395,077 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Total Length(mm) 198 Width(mm) 95 Compatible SDS-plus drill bit Max 210mm Length, Max 16mm diameter
Trusco Code 819-0291 Oscillation 3-Axis Composite Value Hammer Drill(m/s2) Polyethylene resin

Please check the type/dimensions/specifications of the part DUSTCUP in the Dust Cup series.

Tech Support