(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3M Scotch High Performance Masking Tape 232 Natural

3M Scotch High Performance Masking Tape 232 Natural

Standard Unit Price:
184,205 IDR
Days to Ship :
5 Day(s)

[Feature]
· A high performance paper masking tape to be used in the medium temperature paint bake operation. A smooth crepe paper tape that is treated with a heat and solvent resistant coating.
[Application]
· Used throughout the industry for holding, bundling, sealing, non-critical masking and vast number of other jobs where a pressure sensitive tape is needed.

Basic Specifications

  • Width(mm)
    48
  • Length(m)
    55
  • Product Type
    Adhesive Tape
  • Color Details
    Tan
  • Tensile Strength
    52.5 N/ cm
  • Operating Temperature Range(°C)
    Max. 121℃
  • Base Materials
    Crepe Paper
  • Adhesive
    Rubber-based
  • Cutting method
    Easy to tear by hand
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
5 Day(s)
184,205 IDR

Part Number : 232-48X55
Days to Ship 5 Day(s)
Standard Unit Price 184,205 IDR
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    48
  • Length(m)
    55
  • Product Type
    Adhesive Tape
  • Color Details
    Tan
  • Tensile Strength
    52.5 N/ cm
  • Operating Temperature Range(°C)
    Max. 121℃
  • Base Materials
    Crepe Paper
  • Adhesive
    Rubber-based
  • Cutting method
    Easy to tear by hand

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support