(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3M Vinyl Electrical Tape 1500GU

3M Vinyl Electrical Tape 1500GU

Standard Unit Price:
16,055 IDR
Days to Ship :
5 Day(s)

[Feature]
Fire resistant vinyl electrical insulation, used to connect and repair cable jackets in low voltage installations.
· Size: 18mm x 18.3m x 0.1mm
· Flame Retardant
· Resistant to temperatures up to 80°C
· Insulation / jacket repair on low voltage cables
· More recommended for indoor use

Basic Specifications

  • Width(mm)
    18
  • Length(m)
    18.3
  • Thickness(mm)
    0.1
  • Color
    Black
  • Product Type
    Adhesive Tape
  • Color Details
    Black
  • Operating Temperature Range(°C)
    0 - 80
  • Base Materials
    Vinyil
  • Flame Retardant
    Yes
  • Cutting Method
    Cutter Required
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s)
16,055 IDR

Part Number : 1500GU
Days to Ship 5 Day(s)
Standard Unit Price 16,055 IDR

Specificationtitle

  • Width(mm)
    18
  • Length(m)
    18.3
  • Thickness(mm)
    0.1
  • Color
    Black
  • Product Type
    Adhesive Tape
  • Color Details
    Black
  • Operating Temperature Range(°C)
    0 - 80
  • Base Materials
    Vinyil
  • Flame Retardant
    Yes
  • Cutting Method
    Cutter Required

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support