(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3M Vinyl Marking Tape 764

3M Vinyl Marking Tape 764

Standard Unit Price:
95,908 IDR
Days to Ship :
5 Day(s)

Basic Specifications

  • Width(mm)
    50.8
  • Length(m)
    33
  • Thickness(mm)
    0.125
  • Color
    Yellows
  • Product Type
    Adhesive Tape
  • Base Materials
    Vinyil
  • Adhesive
    Rubber-based
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
5 Day(s)
95,908 IDR

Part Number : 764-YEL-2INX36YD
Days to Ship 5 Day(s)
Standard Unit Price 95,908 IDR
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    50.8
  • Length(m)
    33
  • Thickness(mm)
    0.125
  • Color
    Yellows
  • Product Type
    Adhesive Tape
  • Base Materials
    Vinyil
  • Adhesive
    Rubber-based
  • Cutting Method
    Cutter Required

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support