(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3M™ Vinyl Tape 471

3M™ Vinyl Tape 471

Standard Unit Price:
416,780 IDR
Days to Ship :
5 Day(s)

[Feature]
· 3M™ Vinyl Tape 471 is a versatile tape that provides long-lasting floor marking, sharp paint lines, surface protection, and reliable seals in complex situations across a variety of industries.
· Engineered with unique stretch properties, this tape conforms to rough, irregular, curved, and convex surfaces without lifting.
· It uses a rubber adhesive that bonds immediately and removes cleanly on a wide variety of substrates.
· Made for high performance, the vibrant backing resists abrasion, moisture, and solvents.
· Conformability, instant adhesion, and clean removal all make 3M™ Vinyl Tape 471 an exceptional choice for general-purpose surface protection, floor marking, hazard identification, paint masking, and decorating.
[Applications]
· Lane and safety marking applications.
· Temporary surface protection.
· Anodizing and electroplating.
· Fine line paint masking.
· Color coding.
· Canister and storage container sealing.
· Bundling and reinforcing.
· Decorating

Basic Specifications

  • Width(mm)
    50.8
  • Length(m)
    33
  • Thickness(mm)
    0.1
  • Color
    Yellows
  • Product Type
    Adhesive Tape
  • Color Details
    Yellow
  • Tensile Strength
    24.5 N/100mm
  • Adhesion Power
    28 N/100mm
  • Operating temperature range (°C)
    4℃ - 77℃
  • Base Materials
    Vinyil
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
5 Day(s)
416,780 IDR

Part Number : 471-YEL-2INX36YD
Days to Ship 5 Day(s)
Standard Unit Price 416,780 IDR
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    50.8
  • Length(m)
    33
  • Thickness(mm)
    0.1
  • Color
    Yellows
  • Product Type
    Adhesive Tape
  • Color Details
    Yellow
  • Tensile Strength
    24.5 N/100mm
  • Adhesion Power
    28 N/100mm
  • Operating temperature range (°C)
    4℃ - 77℃
  • Base Materials
    Vinyil
  • Cutting Method
    Cutter Required

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support