(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
3M Masking Tape 2210 2210-24X19

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

3M Masking Tape 2210
Part Number: 2210-24X19

Standard Unit Price: 6,777 IDR Special Price 6,777 IDR
Quantity: 1 Roll
Days to Ship: 5 Day(s)

[Feature]
· Size per roll: 24 mm x 19 metres.
· Cost-effective solution for indoor and light-duty applications.
· Pressure-sensitive rubber adhesive provides fast adhesion to a variety of surfaces.
· Provides conformability on irregular surfaces and around corners.
· Hand-tearable crepe paper.
· Ideal for marking, temporary holding, wrapping and sealing.
· Easy to tear by hand.

Specifications of 2210-24X19

  • Width(mm)
    24
  • Length(m)
    19
  • Thickness(mm)
    0.13
  • Product Type
    Adhesive Tape
  • Color Details
    Tan
  • Material
    Crepe Paper
  • Cutting Method
    Easy to tear by hand

Please check the type/dimensions/specifications of the part 2210-24X19 in the 3M Masking Tape 2210 series.

Products like this...

Part Number
2210-48X19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth
(mm)
Internal capacity

13,448 IDR

1 Piece(s) 5 Day(s) 48-

Tech Support