(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3M Electrical Insulation Tape Black Scotch Tape 1258JR

3M Electrical Insulation Tape Black Scotch Tape 1258JR

Standard Unit Price:
11,259 IDR
Days to Ship :
5 Day(s)

[Feature]
Vinyl electrical insulation, used to connect / repair jackets / bind cable applications in low voltage installations.
· Size: 18mm x 18m x 0.13mm.
· Strong enough adhesion.
[Application]
· For indoor applications.

Basic Specifications

  • Width(mm)
    18
  • Length(m)
    18
  • Thickness(mm)
    0.13
  • Color
    Black
  • Product Type
    Adhesive Tape
  • Color Details
    Black
  • Insulation breakdown voltage(kV)
    0.6
  • Operating temperature range (°C)
    0°C - 80°C
  • Application
    Insulation
  • Cutting method
    Cutter Required
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
5 Day(s)
11,259 IDR

Part Number : 1258JR
Days to Ship 5 Day(s)
Standard Unit Price 11,259 IDR
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    18
  • Length(m)
    18
  • Thickness(mm)
    0.13
  • Color
    Black
  • Product Type
    Adhesive Tape
  • Color Details
    Black
  • Insulation breakdown voltage(kV)
    0.6
  • Operating temperature range (°C)
    0°C - 80°C
  • Application
    Insulation
  • Cutting method
    Cutter Required

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support