(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Scotch® Super 33+ Vinyl Electrical Tape 33+-19X20

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Scotch® Super 33+ Vinyl Electrical Tape
Part Number: 33+-19X20

Standard Unit Price: 76,622 IDR Special Price 76,622 IDR
Days to Ship: 5 Day(s)

[Features]
Scotch® Super 33+ Vinyl Electrical Tape is a 7 mil thick, premium grade tape that provides electrical insulation for all wires and cables rated up to 600V. The flame retardant tape withstands a temperature range of 0 to 221 °F ( 18 to 105 °C). It is compatible with solid dielectric cable insulation, synthetic cable insulations, jackets and splicing compounds.
· Highly conformable with good flexibility – for moisture-tight electrical and mechanical protection with minimum bulk.
· Keep a high level of performance in ambient temperatures up to 105°C.
· Flame-retardant and inhibits the corrosion of electrical conductors

Specifications of 33+-19X20

  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.178
  • Color
    Black
  • Product Type
    Adhesive Tape
  • Color Details
    Black
  • Tensile Strength
    26 N/cm
  • Insulation breakdown voltage(kV)
    0.6
  • Operating temperature range (°C)
    -18 ℃ - 105 ℃
  • Application
    Insulation
  • Material
    PVC
  • Adhesive
    Rubber
  • Insulation Resistanse / Volume Resistivity
    > 10^6 megohms
  • Flame Retardant
    Yes

Please check the type/dimensions/specifications of the part 33+-19X20 in the Scotch® Super 33+ Vinyl Electrical Tape series.

Tech Support