(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3M™ Safety-Walk 630B Slip Resistant

3M™ Safety-Walk 630B Slip Resistant

Standard Unit Price:
1,041,429 IDR
Days to Ship :
5 Day(s)

[Features]
· For light to heavy shoe traffic areas.
· Mineral-coated, high friction slip-resistant surface.
· Low profile design helps reduce trip hazard.
· High performance pressure sensitive adhesive for easy application.
· Safety yellow calls attention to potential hazards.
· 3M™ Safety-Walk™ Slip-Resistant General Purpose Tapes and Treads 630, Safety Yellow, provide traction and enhance safety in a wide range of industrial, agricultural, commercial, and recreational applications. The pressure-sensitive adhesive backing makes installation easy. This sturdy anti-slip tape will withstand the rigors of equipment traffic and is ideal for application on dry, flat surfaces such as loading docks, steps, ramps, lawn equipment, construction machinery, farm machinery, and recreational vehicles.
· 3M™ Safety-Walk™ Slip-Resistant Medium Resilient Tapes and Treads help minimize the risk of slip-and-fall accidents. They resist wrinkling, curling, tearing, shrinking, and lifting. The anti-slip (referred to by some as non-slip) tapes and treads cost effectively help meet OS guidelines and ADA coefficient of friction requirements.

Basic Specifications

  • Width(mm)
    50.8
  • Length(m)
    33
  • Color
    Yellows
  • Product Type
    Adhesive Tape
  • Color Details
    Yellow
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
5 Day(s)
1,041,429 IDR

Part Number : 630B
Days to Ship 5 Day(s)
Standard Unit Price 1,041,429 IDR
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    50.8
  • Length(m)
    33
  • Color
    Yellows
  • Product Type
    Adhesive Tape
  • Color Details
    Yellow
  • Cutting Method
    Cutter Required

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support