(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3M™ Diamond Grade™ Conspicuity Reflection Sticker

3M™ Diamond Grade™ Conspicuity Reflection Sticker

Standard Unit Price:
1,390,657 IDR
Days to Ship :
5 Day(s)

[Feature]
Always Visible
· 3M conspicuity offers superior reflectivity for both short and long distances.
· 24-hour visibility with bright colors and clear reflectivity at wide angles.
· Strong and Reliable, Rain or Shine
· Meets specifications with high performance.
· High durability, non-corrosive, and lasts for over 5 years.
· Features edge-sealing to protect against dirt entering the sticker layer, ensuring long-lasting performance.
· Resistant to all weather conditions and dirt.
Save Money
· The durability of reflective stickers means you don’t need to replace them frequently, making it cost-effective.
Meet the Latest Government Regulations
· Guaranteed to meet inspection standards from Dishub (in accordance with the Director General of Land Transportation Regulation No. KP.3996/AJ.502/DRJD/2019).

Basic Specifications

  • Width(mm)
    53.5
  • Length(m)
    50
  • Product Type
    Adhesive Tape
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Color

Refine by

  • White Type
  • Blue Type
  • Yellow
  • Clear
Color Details

Refine by

  • Red
  • White
  • Yellow
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Blue Type
Red
5 Day(s)
1,390,657 IDR

Part Number : DIAMONDGRADE-RED
Days to Ship 5 Day(s)
Standard Unit Price 1,390,657 IDR
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    53.5
  • Length(m)
    50
  • Color
    Blue Type
  • Product Type
    Adhesive Tape
  • Color Details
    Red
  • Cutting Method
    Cutter Required
1 Roll
White Type
White
5 Day(s)
1,390,657 IDR

Part Number : DIAMONDGRADE-WHI
Days to Ship 5 Day(s)
Standard Unit Price 1,390,657 IDR
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    53.5
  • Length(m)
    50
  • Color
    White Type
  • Product Type
    Adhesive Tape
  • Color Details
    White
  • Cutting Method
    Cutter Required
1 Roll
Yellow
Yellow
5 Day(s)
1,390,657 IDR

Part Number : DIAMONDGRADE-YEL
Days to Ship 5 Day(s)
Standard Unit Price 1,390,657 IDR
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    53.5
  • Length(m)
    50
  • Color
    Yellow
  • Product Type
    Adhesive Tape
  • Color Details
    Yellow
  • Cutting Method
    Cutter Required

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support