(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3M™ Creme Cleanser Ready-to-Use

3M™ Creme Cleanser Ready-to-Use

Standard Unit Price:
183,371 IDR
Days to Ship :
5 Day(s)

3M™ Creme Cleanser Ready-to-Use, Quart, 12/case.
A ready-to-use cleaner designed to remove scale stains, soap scum, mineral residues, and water, oil, rust stains, and dirt from stainless steel, ceramic surfaces, and other bathroom areas.
Packaged in a unique 1-liter bottle, Creme Cleanser has a thick liquid texture and contains very fine abrasive particles that effectively scrub away accumulated dirt from surfaces.
It effectively cleans away hard water scale, rust stains, soap scum, and heavy soil from stainless steel surfaces, bathroom fixtures, and ceramic surfaces. The extra-thick formula contains fine-grade abrasive particles for enhanced scrubbing power.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s)
183,371 IDR

Part Number : CREMECLEANSER-3M
Days to Ship 5 Day(s)
Standard Unit Price 183,371 IDR

Specificationtitle

  • Type
    Liquid

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support