(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

3M Scotch-Brite Clean and Strip Disc (Part Numbers)

3M Scotch-Brite Clean and Strip Disc

Scotch-Brite Clean and Strip Disc, 4 in x 5/8 in (Amplas)[Feature]
· Aggressive, open-web disc for cleaning welds, removing rust and paint.
· Use on grinding tool.
· Abrasive mineral: Extra coarse grade silicon carbide.
[Application]
· Stripping paint from metal surfaces
· inspecting welds
· removing coatings
· and preparing surface for recoating

Part Number

Configured Part Number is shown.

CLEAN&STRIP-4X5/8

Part Number
CLEAN&STRIP-4X5/8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

58,796 IDR

1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Work material General steel / Stainless Steel / Alloy Steel / Cast Iron / Brass / Gunmetal / Aluminum / Stone Material / Glass / Plastic Outer diameter Dimensions(mm) 101.6
Inner Diameter Dimension(mm) 15.875 Abrasive grain Silicon carbide abrasive grain Compatible Tools For both electric powered and air tools
Color Black Max. Rotational Speed(rpm) 12000 Application Stripping paint from metal surfaces ,inspecting welds,removing coatings and preparing surface for recoating

Please check the type/dimensions/specifications of the part CLEAN&STRIP-4X5/8 in the 3M Scotch-Brite Clean and Strip Disc series.

Tech Support