(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3M Double Tape Heavy Duty Core 9075I Tissue Tape

3M Double Tape Heavy Duty Core 9075I Tissue Tape

Standard Unit Price:
6,047 IDR-
Days to Ship :
5 Day(s)

[Features]
· Tissue tape (very thin) for lightweight Indoor Mounting and Joining applications.
· Ultra-thin thickness.
· Bonds strongly.

Basic Specifications

  • Length(m)
    10
  • Product Type
    Adhesive Tape
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 6
  • 12
  • 24
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
6
5 Day(s)
6,047 IDR

Part Number : HD-9075I-6X10
Days to Ship 5 Day(s)
Standard Unit Price 6,047 IDR
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    6
  • Length(m)
    10
  • Product Type
    Adhesive Tape
1 Roll
12
5 Day(s)
11,468 IDR

Part Number : HD-9075I-12X10
Days to Ship 5 Day(s)
Standard Unit Price 11,468 IDR
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    12
  • Length(m)
    10
  • Product Type
    Adhesive Tape
1 Roll
24
5 Day(s)
22,935 IDR

Part Number : HD-9075I-24X10
Days to Ship 5 Day(s)
Standard Unit Price 22,935 IDR
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    24
  • Length(m)
    10
  • Product Type
    Adhesive Tape

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support