(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3M 9075i/7385C Double Coated Tissue Tape

3M 9075i/7385C Double Coated Tissue Tape

Standard Unit Price:
42,325 IDR-
Days to Ship :
5 Day(s)

Tissue tape (very thin) for lightweight Indoor Mounting and Joining applications.

Basic Specifications

  • Length(m)
    50
  • Thickness(mm)
    0.085
  • Product Type
    Adhesive Tape
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 12
  • 24
  • 48
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
12
5 Day(s)
42,325 IDR

Part Number : 9075I/7385C-12X50
Days to Ship 5 Day(s)
Standard Unit Price 42,325 IDR
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    12
  • Length(m)
    50
  • Thickness(mm)
    0.085
  • Product Type
    Adhesive Tape
1 Roll
24
5 Day(s)
84,649 IDR

Part Number : 9075I/7385C-24X50
Days to Ship 5 Day(s)
Standard Unit Price 84,649 IDR
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    24
  • Length(m)
    50
  • Thickness(mm)
    0.085
  • Product Type
    Adhesive Tape
1 Roll
48
5 Day(s)
169,194 IDR

Part Number : 9075I/7385C-48X50
Days to Ship 5 Day(s)
Standard Unit Price 169,194 IDR
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    48
  • Length(m)
    50
  • Thickness(mm)
    0.085
  • Product Type
    Adhesive Tape

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support