(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MAX LETATWIN model LM-550A2

MAX LETATWIN model LM-550A2

Letatwin
LM-550A2 SERIES
Portable printer for
Control panel
Wire numbering & Device labeling

Part Number

Configured Part Number is shown.

Items
Contents
Name
Electronic Lettering Machine LM-550A2b/PC, LM-550A2/PC
Dimensions
295(W)X293(D)X94(H) mm
Weight
2.3 kg
Printing Method
Thermal Transfer Method (300dpi)
Display
LCD Dot Matrix : 64x160 Pixel (Backlit)
Printing Speed
40mm/s (Standard) 20mms/s(Low Temperature Mode)
Maximum Printing Length
Tube : 1000m, Tape : 5m
By Multiple Copy Printing, Max 30 copies
upto Tube : 100m, Tape : 7m
Maximum Number of characters to input
5.000 characters per file
Character Size
1.2, 2, 3, 4, 6mm height
Usable Tube
Ø 1.5mm ~ 8.0mm (Vinyl tubing)
Ø 2.0mm ~ 6.5mm (Heat Shrink tubing)
Usable Tape
Width 5, 9, 12mm (Max Genuine Tape)
Usable ID Plate
2.5 / 4.1 / 4.6 / 6.3 / 9.0mm wide
Table Cutting Method
Auto half cut, manual full cut
Internal Memory
250.000 characters ( Maximum 50 files)
External Memory
USB Memory
Interface
USB 2.0 full speed
Power Supply
DC12V, 3.0 A use only specified AC Adapter  (100 ~ 240 V) include in the package
Power Consumption
Max 36W
Operating Environment
10° C to 35° C
Windows OS Support
10/ 8.1 / 8 / 7
Part Number
LM-550A2/PC
LM-550A2B/PC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

19,695,000 IDR

1 Piece(s) 8 Day(s)

19,695,000 IDR

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Tech Support