(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flaw Detecting Chemical, Micro Check Development Solution Quick Dry

Flaw Detecting Chemical, Micro Check Development Solution Quick Dry

[Features]
•No special equipment is required, so it can be used anywhere, indoors or outdoors.
•Since it is easy to handle, even inexperienced users can use it easily.
•Indicates fine flaws that cannot be seen with the naked eye bright red, so flaws can be easily found and not overlooked.
•It can be used regardless of the material, shape, or finish of the object to be inspected (excluding painted surfaces and plastics).
•One-touch aerosol type that is easy to use and convenient to carry.
•Non-corrosive, so it is safe even for aluminum alloys and magnesium alloys, which are most susceptible to corrosion.
•Test results can be retained as long as they are not wiped off.
•Ideal for flaw detection from room temperature to 80℃ and inspection of penetrating defects.
•Detection sensitivity is 1 μm in width and 10 μm in depth (inspection results at -10°C to 50°C).
[Applications]
•It can be used not only for all metals, including ferrous, non-ferrous, magnetic and non-magnetic materials, but also for non-metallic materials such as porcelain and glass.
•Casting parts: pinholes, melt wrinkles, shrink cracks
•Forged part: forging crack
•Welding points: cracks, porosity, joint failure
•Fatigue of metal materials: grinding cracks, quench cracks, cracks in cutting tools
•Leak inspection: tanks, boilers, pipes, etc.
•Seal inspection: seal inspection of heat-sealed packages

Part Number

Configured Part Number is shown.

00156

Part Number
00156
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmount Of Content

232,400 IDR

1 Piece(s) 4 Day(s) 420ml/pcs

Loading...

  1. 1

Basic Information

Product Type Flaw detecting chemical Type Spray Type Main Body
Hazard Category Class 4 Alcohols Hazardous Goods Capacity(ml) 189 Specifications PRTR: Not Applicable, Organic Regulations: Not Applicable
Amount Of Content 420ml/pcs

Please check the type/dimensions/specifications of the part 00156 in the Flaw Detecting Chemical, Micro Check Development Solution Quick Dry series.

Tech Support