(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sata Socket Tray Set

Sata Socket Tray Set

Standard Unit Price:
1,071,000 IDR-
Days to Ship :
Quote

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Product detail
    please see product component as picture below

Details

Part Number
Insertion Angle (Shaft measurement when electric drill) (Inch)

Refine by

  • 1/2"
  • 1/4"
  • 3/8"
  • Clear
pcs/set

Refine by

  • 26
  • 27
  • 33
  • 66
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1/4"
66
Quote
1,219,000 IDR

Part Number : 9901
Days to Ship Quote
Standard Unit Price 1,219,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4"
  • pcs/set
    66
  • Product detail
    please see product component as picture below
3/8"
33
Quote
1,295,000 IDR

Part Number : 9902
Days to Ship Quote
Standard Unit Price 1,295,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8"
  • pcs/set
    33
  • Product detail
    please see product component as picture below
1/2"
27
Quote
1,330,000 IDR

Part Number : 9903
Days to Ship Quote
Standard Unit Price 1,330,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2"
  • pcs/set
    27
  • Product detail
    please see product component as picture below
1/2"
26
Quote
1,071,000 IDR

Part Number : 9915
Days to Ship Quote
Standard Unit Price 1,071,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2"
  • pcs/set
    26
  • Product detail
    please see product component as picture below

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata Socket Tray Set

  • Ratchet with quick release design allows rapid socket removal
  • Ratchet flush mounted reversing lever allows user to change direction with one hand without removing the wrench
  • Sockets with single hex (6pt) fastener end design
  • Socket off-corner loading design reduces fastener rounding
  • Large markings offer easy size identification
  • Standard and deep socket options to reach more fasteners
  • Bright, full polish chrome finish easily wipes clean and resists corrosion
  • Comes with a durable tray for storage and organization
  • Extension for better reach to more fasteners
  • Universal joint for better access to hard-to reach fasteners

Tech Support