(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sata Impact Socket Tray Set

Sata Impact Socket Tray Set

Standard Unit Price:
1,672,000 IDR
Days to Ship :
3 Day(s)

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • pcs/set
    36
  • Product detail
    6-piece 12.5MM (1/2") standard impact socket set (10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 21, 22, 24, 27, 30, 32mm), 13-piece 3/8” standard impact socket set (7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19mm), 1-piece 3/8" impact extension bar 75mm, 1-piece impact adapter 3/8" x 1/4" (M x F), 1-piece impact adapter 3/8" x 1/2" (M x F), 1-piece 1/2" impact extension bar 150mm, 1-piece impact adapter 1/2" x 3/8” (M x F), 1-piece impact adapter 1/2" x 3/4” (M x F), 1-piece impact universal joint 1/2" x 1/2" (M x F)

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s)
1,672,000 IDR

Part Number : 9914
Days to Ship 3 Day(s)
Standard Unit Price 1,672,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • pcs/set
    36
  • Product detail
    6-piece 12.5MM (1/2") standard impact socket set (10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 21, 22, 24, 27, 30, 32mm), 13-piece 3/8” standard impact socket set (7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19mm), 1-piece 3/8" impact extension bar 75mm, 1-piece impact adapter 3/8" x 1/4" (M x F), 1-piece impact adapter 3/8" x 1/2" (M x F), 1-piece 1/2" impact extension bar 150mm, 1-piece impact adapter 1/2" x 3/8” (M x F), 1-piece impact adapter 1/2" x 3/4” (M x F), 1-piece impact universal joint 1/2" x 1/2" (M x F)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata Impact Socket Tray Set

  • Ratchet with quick release design allows rapid socket removal
  • Ratchet flush mounted reversing lever allows user to change direction with one hand without removing the wrench
  • Sockets with single hex (6pt) fastener end design
  • Socket off-corner loading design reduces fastener rounding
  • Off-corner loading design on wrench box ends provides better grip and reduces fastener rounding
  • Combination wrenches feature a 15° offset box end for added knuckle clearance
  • Screwdriver blade is made of high performance alloy steel for maximum strength and durability
  • 100% solid impact resistant acetate screwdriver handle for lasting durability
  • Wobble Extension for better reach to more fasteners
  • Comes with a durable blow mold case for storage and organization

Tech Support