(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sata Universal Joint, 1/2"Fx1/2"M

Sata Universal Joint, 1/2"Fx1/2"M

Standard Unit Price:
100,000 IDR
Days to Ship :
3 Day(s)

Basic Specifications

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s)
100,000 IDR

Part Number : 13912
Days to Ship 3 Day(s)
Standard Unit Price 100,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Universal Joint
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2"

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata Universal Joint, 1/2"Fx1/2"M

  • Universal joint for better access to hard-to reach fasteners
  • Pin hole can be used with detent pin for secure socket retention to the adapter
  • Bright, full polish chrome finish easily wipes clean and resists corrosion
  • Chrome vanadium alloy steel (Cr-V) for exceptional strength and durability

Tech Support