(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sata L-Shaped Wrench

Sata L-Shaped Wrench

Standard Unit Price:
134,000 IDR-
Days to Ship :
Quote

Basic Specifications

Details

Part Number
Insertion Angle (Shaft measurement when electric drill) (Inch)

Refine by

  • 1/2"
  • 3/4"
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 260
  • 380
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1/2"
260
Quote
134,000 IDR

Part Number : 13919
Days to Ship Quote
Standard Unit Price 134,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2"
  • Overall length (L dimension)(mm)
    260
3/4"
380
Quote
375,000 IDR

Part Number : 16919
Days to Ship Quote
Standard Unit Price 375,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4"
  • Overall length (L dimension)(mm)
    380

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata L-Shaped Wrench

  • L-Shaped Handle for better leverage and torque to break free stubborn fasteners
  • Ball detent helps to secure the socket to the wrench
  • Offset handles ideal for working in cramped areas
  • Chrome vanadium alloy steel (Cr-V) for exceptional strength and durability

Tech Support