(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sata Sliding T-Handle

Sata Sliding T-Handle

Standard Unit Price:
73,000 IDR-
Days to Ship :
3 Day(s)

Basic Specifications

Details

Part Number
Insertion Angle (Shaft measurement when electric drill) (Inch)

Refine by

  • 1/2"
  • 3/8"
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 250
  • 274
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3/8"
274
3 Day(s)
73,000 IDR

Part Number : 12910
Days to Ship 3 Day(s)
Standard Unit Price 73,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8"
  • Overall length (L dimension)(mm)
    274
1/2"
250
3 Day(s)
96,000 IDR

Part Number : 13910
Days to Ship 3 Day(s)
Standard Unit Price 96,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2"
  • Overall length (L dimension)(mm)
    250

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata Sliding T-Handle

  • Sliding T-handle provides more leverage to break free stubborn fasteners
  • Ball detent for secure socket retention
  • Allows for use with 1 hand on each side of drive tang
  • Bright, full polish chrome finish easily wipes clean and resists corrosion
  • Chrome vanadium alloy steel (Cr-V) for exceptional strength and durability

Tech Support