(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sata Flex Handle

Sata Flex Handle

Standard Unit Price:
262,000 IDR-
Days to Ship :
Quote

Basic Specifications

  • Single Product/Set Classification
    Single Item Handle
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2"

Details

Part Number
Overall length (L dimension)(mm)

Refine by

  • 250 (10")
  • 375 (15")
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
250 (10")
Quote
262,000 IDR

Part Number : 13909
Days to Ship Quote
Standard Unit Price 262,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2"
  • Overall length (L dimension)(mm)
    250 (10")
375 (15")
Quote
334,000 IDR

Part Number : 13911
Days to Ship Quote
Standard Unit Price 334,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2"
  • Overall length (L dimension)(mm)
    375 (15")

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata Flex Handle

  • Handle for more leverage to break stubborn fasteners free
  • Flex head drive for multiple angles of use
  • One-Piece alloy steel Construction for rugged performance
  • Ball detent helps to secure the socket to the drive tang
  • Bright, full polish chrome finish easily wipes clean and resists corrosion
  • Chrome vanadium alloy steel (Cr-V) for exceptional strength and durability

Tech Support