(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Lubricant, Food Oil

Lubricant, Food Oil

Lubricant spray for food production machinery grades NSF – H1 and 3H
[Features]
•Certified by NSF "3H", it's safe despite contaminating with food.
•By using a 2-way cap, there is no need to remove the nozzle and reduce the risk of loss at the nozzle.
•By adopting a blue cover, even if the cover is misplaced, it is easy to spot because it is blue.
•Economical type, packing size up to 500 mL.
[Applications]
•Used as a non-stick oil (European confectionery, bread, rice robot for rotating sushi).
•Used as a blade lubricant for food cutting machines.
•Used as a lubricant for food production machinery.

Part Number

Configured Part Number is shown.

00183

Part Number
00183
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmount Of Content

309,300 IDR

1 Piece(s) 4 Day(s) 500ml/pcs

Loading...

  1. 1

Basic Information

Product Type Spray NSF Other Approval number No.154785
Specification 1 PRTR: Not Applicable / Toxicity: Low Specification 2 2 Spraying Methods Coefficient of Kinetic and Pendulum Friction 0.11
Load Resistance, Shell Four- Ball Test at 1770 rpm(N) 784 Oxidizing Stability (CDM Test) at 120°C(cm) 9.9 Operating Temperature(°C) -5~200
Flash Point(°C) 316 Freezing Point(°C) -19 Taste No taste
Coliform Group Negative Amount Of Content 500ml/pcs

Please check the type/dimensions/specifications of the part 00183 in the Lubricant, Food Oil series.

Tech Support