(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sata Socket Adapter

Sata Socket Adapter

Standard Unit Price:
15,000 IDR-
Days to Ship :
3 Day(s)

Basic Specifications

Details

Part Number
Insertion Angle (Shaft measurement when electric drill) (Inch)

Refine by

  • 1/2"-3/8"
  • 1/4"-3/8"
  • 3/8"-1/2"
  • 3/8"-1/4"
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1/4"-3/8"
3 Day(s)
15,000 IDR

Part Number : 11913
Days to Ship 3 Day(s)
Standard Unit Price 15,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Adapter
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4"-3/8"
3/8"-1/4"
3 Day(s)
21,000 IDR

Part Number : 12913
Days to Ship 3 Day(s)
Standard Unit Price 21,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Adapter
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8"-1/4"
3/8"-1/2"
3 Day(s)
29,000 IDR

Part Number : 12914
Days to Ship 3 Day(s)
Standard Unit Price 29,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Adapter
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8"-1/2"
1/2"-3/8"
3 Day(s)
38,000 IDR

Part Number : 13913
Days to Ship 3 Day(s)
Standard Unit Price 38,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Adapter
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2"-3/8"

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata Socket Adapter

  • Converts any box end
    ratcheting wrench into a drive tool
  • Pin hole can be used with detent pin for secure socket retention to the adapter
  • Bright, full polish chrome finish easily wipes clean and resists corrosion
  • Chrome vanadium alloy steel (Cr-V) for exceptional strength and durability



Tech Support