(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sata Protected Impact Socket 1/2"

Sata Protected Impact Socket 1/2"

Standard Unit Price:
104,000 IDR-
Days to Ship :
3 Day(s)

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2"
  • Overall length (L dimension)(mm)
    80

Details

Part Number
Width across flat dimension (S Measurement)

Refine by

  • 17
  • 19
  • Clear
Color

Refine by

  • Blue
  • Green
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
17
Blue
3 Day(s)
107,000 IDR

Part Number : 34410H
Days to Ship 3 Day(s)
Standard Unit Price 107,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Width across flat dimension (S Measurement)
    17
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2"
  • Overall length (L dimension)(mm)
    80
  • Color
    Blue
19
Green
3 Day(s)
104,000 IDR

Part Number : 34412H
Days to Ship 3 Day(s)
Standard Unit Price 104,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Width across flat dimension (S Measurement)
    19
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2"
  • Overall length (L dimension)(mm)
    80
  • Color
    Green

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata Protected Impact Socket 1/2"

  • Made of Cr-Mo steel through cold forging. High resistance to strong impact
  • Protective sleeve effectively preventing the socket from damaging the hub during use

Tech Support