(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sata Impact Deep Socket 1/2", 6Pt

Sata Impact Deep Socket 1/2", 6Pt

Standard Unit Price:
64,000 IDR-
Days to Ship :
3 Day(s)

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2"
  • Overall length (L dimension)(mm)
    82

Details

Part Number
Width across flat dimension (S Measurement)

Refine by

  • 10
  • 12
  • 13
  • 14
  • 17
  • 19
  • 21
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10
3 Day(s)
64,000 IDR

Part Number : 34403
Days to Ship 3 Day(s)
Standard Unit Price 64,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Width across flat dimension (S Measurement)
    10
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2"
  • Overall length (L dimension)(mm)
    82
12
3 Day(s)
64,000 IDR

Part Number : 34405
Days to Ship 3 Day(s)
Standard Unit Price 64,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Width across flat dimension (S Measurement)
    12
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2"
  • Overall length (L dimension)(mm)
    82
13
3 Day(s)
64,000 IDR

Part Number : 34406
Days to Ship 3 Day(s)
Standard Unit Price 64,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Width across flat dimension (S Measurement)
    13
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2"
  • Overall length (L dimension)(mm)
    82
14
3 Day(s)
64,000 IDR

Part Number : 34407
Days to Ship 3 Day(s)
Standard Unit Price 64,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Width across flat dimension (S Measurement)
    14
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2"
  • Overall length (L dimension)(mm)
    82
17
3 Day(s)
72,000 IDR

Part Number : 34410
Days to Ship 3 Day(s)
Standard Unit Price 72,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Width across flat dimension (S Measurement)
    17
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2"
  • Overall length (L dimension)(mm)
    82
19
3 Day(s)
77,000 IDR

Part Number : 34412
Days to Ship 3 Day(s)
Standard Unit Price 77,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Width across flat dimension (S Measurement)
    19
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2"
  • Overall length (L dimension)(mm)
    82
21
3 Day(s)
91,000 IDR

Part Number : 34414
Days to Ship 3 Day(s)
Standard Unit Price 91,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Width across flat dimension (S Measurement)
    21
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2"
  • Overall length (L dimension)(mm)
    82

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata Impact Deep Socket 1/2", 6Pt

  • Single hex (6pt) fastener end design
  • For use with impact drivers
  • Off-corner loading design reduces fastener rounding
  • Deep socket to reach more fasteners
  • Large markings offer easy size identification
  • Black oxide finish to resist corrosion
  • Chrome molybdenum alloy steel (Cr-Mo) for exceptional strength and durability

Tech Support