(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sata 3/4" Dr. Quick-Release Teardrop Ratchet

Sata 3/4" Dr. Quick-Release Teardrop Ratchet

Standard Unit Price:
1,420,000 IDR
Days to Ship :
3 Day(s)

Basic Specifications

  • Single Product/Set Classification
    Single Item Handle
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4"
  • Overall length (L dimension)(mm)
    500

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s)
1,420,000 IDR

Part Number : 16901
Days to Ship 3 Day(s)
Standard Unit Price 1,420,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4"
  • Overall length (L dimension)(mm)
    500

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata 3/4" Dr. Quick-Release Teardrop Ratchet

  • Quick release design allows rapid socket removal
  • Flush mounted reversing lever allows user to change direction with one hand without removing the wrench
  • Teardrop, low-profile head and flush-mounted on/off switch allow better access in tight spaces
  • Bright, full polish chrome finish easily wipes clean and resists corrosion
  • Chrome vanadium alloy steel (Cr-V) for exceptional strength and durability

Tech Support