(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sata Quick-Release Ratchet

Sata Quick-Release Ratchet

Standard Unit Price:
260,000 IDR-
Days to Ship :
Quote

Basic Specifications

Details

Part Number
Insertion Angle (Shaft measurement when electric drill) (Inch)

Refine by

  • 1/2"
  • 1/4"
  • 3/8"
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 143
  • 250
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1/4"
143
Quote
260,000 IDR

Part Number : 11906
Days to Ship Quote
Standard Unit Price 260,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4"
  • Overall length (L dimension)(mm)
    143
3/8"
250
Quote
303,000 IDR

Part Number : 12972
Days to Ship Quote
Standard Unit Price 303,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8"
  • Overall length (L dimension)(mm)
    250
1/2"
250
Quote
366,000 IDR

Part Number : 13972
Days to Ship Quote
Standard Unit Price 366,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2"
  • Overall length (L dimension)(mm)
    250

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata Quick-Release Ratchet

  • Quick release design allows rapid socket removal
  • 60 Tooth design requires as little as 6° of swing arc to move a fastener
  • Flush mounted reversing lever allows user to change direction with one hand without removing the wrench
  • Teardrop, low-profile head and flush-mounted on/off switch allow better access in tight spaces
  • Bright, full polish chrome finish easily wipes clean and resists corrosion
  • Chrome vanadium alloy steel (Cr-V) for exceptional strength and durability

Tech Support