(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sata Metric Socket 3/8", 6Pt

Sata Metric Socket 3/8", 6Pt

Standard Unit Price:
17,000 IDR-
Days to Ship :
3 Day(s)

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8"

Details

Part Number
Width across flat dimension (S Measurement)

Refine by

  • 6
  • 7
  • 8
  • 9
  • 10
  • 11
  • 12
  • 13
  • 14
  • 15
  • 16
  • 17
  • 18
  • 19
  • 20
  • 21
  • 22
  • 24
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 25
  • 28
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6
25
3 Day(s)
17,000 IDR

Part Number : 12301
Days to Ship 3 Day(s)
Standard Unit Price 17,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Width across flat dimension (S Measurement)
    6
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8"
  • Overall length (L dimension)(mm)
    25
7
25
3 Day(s)
17,000 IDR

Part Number : 12302
Days to Ship 3 Day(s)
Standard Unit Price 17,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Width across flat dimension (S Measurement)
    7
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8"
  • Overall length (L dimension)(mm)
    25
8
25
3 Day(s)
17,000 IDR

Part Number : 12303
Days to Ship 3 Day(s)
Standard Unit Price 17,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Width across flat dimension (S Measurement)
    8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8"
  • Overall length (L dimension)(mm)
    25
9
25
3 Day(s)
17,000 IDR

Part Number : 12304
Days to Ship 3 Day(s)
Standard Unit Price 17,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Width across flat dimension (S Measurement)
    9
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8"
  • Overall length (L dimension)(mm)
    25
10
25
3 Day(s)
19,000 IDR

Part Number : 12305
Days to Ship 3 Day(s)
Standard Unit Price 19,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Width across flat dimension (S Measurement)
    10
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8"
  • Overall length (L dimension)(mm)
    25
11
25
3 Day(s)
19,000 IDR

Part Number : 12306
Days to Ship 3 Day(s)
Standard Unit Price 19,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Width across flat dimension (S Measurement)
    11
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8"
  • Overall length (L dimension)(mm)
    25
12
25
3 Day(s)
19,000 IDR

Part Number : 12307
Days to Ship 3 Day(s)
Standard Unit Price 19,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Width across flat dimension (S Measurement)
    12
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8"
  • Overall length (L dimension)(mm)
    25
13
25
3 Day(s)
19,000 IDR

Part Number : 12308
Days to Ship 3 Day(s)
Standard Unit Price 19,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Width across flat dimension (S Measurement)
    13
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8"
  • Overall length (L dimension)(mm)
    25
14
25
3 Day(s)
19,000 IDR

Part Number : 12309
Days to Ship 3 Day(s)
Standard Unit Price 19,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Width across flat dimension (S Measurement)
    14
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8"
  • Overall length (L dimension)(mm)
    25
15
25
3 Day(s)
19,000 IDR

Part Number : 12310
Days to Ship 3 Day(s)
Standard Unit Price 19,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Width across flat dimension (S Measurement)
    15
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8"
  • Overall length (L dimension)(mm)
    25
16
25
3 Day(s)
20,000 IDR

Part Number : 12311
Days to Ship 3 Day(s)
Standard Unit Price 20,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Width across flat dimension (S Measurement)
    16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8"
  • Overall length (L dimension)(mm)
    25
17
25
3 Day(s)
20,000 IDR

Part Number : 12312
Days to Ship 3 Day(s)
Standard Unit Price 20,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Width across flat dimension (S Measurement)
    17
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8"
  • Overall length (L dimension)(mm)
    25
18
25
3 Day(s)
28,000 IDR

Part Number : 12313
Days to Ship 3 Day(s)
Standard Unit Price 28,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Width across flat dimension (S Measurement)
    18
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8"
  • Overall length (L dimension)(mm)
    25
19
25
3 Day(s)
28,000 IDR

Part Number : 12314
Days to Ship 3 Day(s)
Standard Unit Price 28,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Width across flat dimension (S Measurement)
    19
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8"
  • Overall length (L dimension)(mm)
    25
20
28
3 Day(s)
28,000 IDR

Part Number : 12315
Days to Ship 3 Day(s)
Standard Unit Price 28,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Width across flat dimension (S Measurement)
    20
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8"
  • Overall length (L dimension)(mm)
    28
21
28
3 Day(s)
28,000 IDR

Part Number : 12316
Days to Ship 3 Day(s)
Standard Unit Price 28,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Width across flat dimension (S Measurement)
    21
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8"
  • Overall length (L dimension)(mm)
    28
22
28
3 Day(s)
28,000 IDR

Part Number : 12317
Days to Ship 3 Day(s)
Standard Unit Price 28,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Width across flat dimension (S Measurement)
    22
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8"
  • Overall length (L dimension)(mm)
    28
24
28
3 Day(s)
34,000 IDR

Part Number : 12318
Days to Ship 3 Day(s)
Standard Unit Price 34,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Width across flat dimension (S Measurement)
    24
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8"
  • Overall length (L dimension)(mm)
    28

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata Metric Socket 3/8", 6Pt

  • Single hex (6pt) fastener end design
  • Off-corner loading design reduces fastener rounding
  • Large markings offer easy size identification
  • Double line (SAE) & knurled line(MM) to easily identify standard and metric sockets
  • Manufactured to industrial specifications assuring a thin wall design with precise nut end dimensions
  • Heat treated for long lasting durability
  • Bright, full polish chrome finish easily wipes clean and resists corrosion
  • Chrome vanadium alloy steel (Cr-V) for exceptional strength and durability


Tech Support