(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sata Metric Socket 1/4", 6Pt

Sata Metric Socket 1/4", 6Pt

Standard Unit Price:
15,000 IDR-
Days to Ship :
3 Day(s)

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4"
  • Overall length (L dimension)(mm)
    24.5

Details

Part Number
Width across flat dimension (S Measurement)

Refine by

  • 7
  • 8
  • 9
  • 10
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7
3 Day(s)
15,000 IDR

Part Number : 11307
Days to Ship 3 Day(s)
Standard Unit Price 15,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Width across flat dimension (S Measurement)
    7
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4"
  • Overall length (L dimension)(mm)
    24.5
8
3 Day(s)
15,000 IDR

Part Number : 11308
Days to Ship 3 Day(s)
Standard Unit Price 15,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Width across flat dimension (S Measurement)
    8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4"
  • Overall length (L dimension)(mm)
    24.5
9
3 Day(s)
16,000 IDR

Part Number : 11309
Days to Ship 3 Day(s)
Standard Unit Price 16,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Width across flat dimension (S Measurement)
    9
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4"
  • Overall length (L dimension)(mm)
    24.5
10
3 Day(s)
16,000 IDR

Part Number : 11310
Days to Ship 3 Day(s)
Standard Unit Price 16,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Width across flat dimension (S Measurement)
    10
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4"
  • Overall length (L dimension)(mm)
    24.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata Metric Socket 1/4", 6Pt

  • Single hex (6pt) fastener end design
  • Off-corner loading design reduces fastener rounding
  • Large markings offer easy size identification
  • Double line (SAE) & knurled line(MM) to easily identify standard and metric sockets
  • Manufactured to industrial specifications assuring a thin wall design with precise nut end dimensions
  • Heat treated for long lasting durability
  • Bright, full polish chrome finish easily wipes clean and resists corrosion
  • Chrome vanadium alloy steel (Cr-V) for exceptional strength and durability

Tech Support