(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sata Adjustable Wrench and Pliers Tray Set

Sata Adjustable Wrench and Pliers Tray Set

Standard Unit Price:
1,439,000 IDR
Days to Ship :
3 Day(s)

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • pcs/set
    5
  • Product in set
    Adjustable Wrench 8", 10", Long Nose Pliers 6", Curved Jaw Locking Pliers 7", Long Nose Locking Pliers 6"

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s)
1,439,000 IDR

Part Number : 9909
Days to Ship 3 Day(s)
Standard Unit Price 1,439,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • pcs/set
    5
  • Product in set
    Adjustable Wrench 8", 10", Long Nose Pliers 6", Curved Jaw Locking Pliers 7", Long Nose Locking Pliers 6"

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata Adjustable Wrench & Pliers Tray Set

  • Extra wide jaw opening for greater capacity
  • Wide handle for improved comfort and better leverage
  • Hex jaw design reduces slippage and tightly grips bolt
  • Larger knurl provides a tighter fit, is easier to adjust and is less likely to bind up
  • Versatile curved and straight jaw features integral wire cutter
  • Angled tooth locking plier pattern for superior grip
  • Laser hardened cutting edges cut clean and remain sharp 50% longer
  • Clear anti-rust coating prolongs tool life
  • Comes with a durable tray for storage and organization

Tech Support