(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sata Full Polish Combination Ratcheting Wrench Tray Set

Sata Full Polish Combination Ratcheting Wrench Tray Set

Standard Unit Price:
2,970,000 IDR
Days to Ship :
Quote

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • pcs/set
    19
  • Product in set
    Combination ratcheting wrench 5.5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19 mm, Special 1/4" quick release adapter for 10MM ratcheting wrench, Special 3/8" quick release adapter for 13MM ratcheting wrench, Special 1/2" quick release adapter for 19MM ratcheting wrench, Special bit adapter for 10MM ratcheting wrench,

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
2,970,000 IDR

Part Number : 9908
Days to Ship Quote
Standard Unit Price 2,970,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • pcs/set
    19
  • Product in set
    Combination ratcheting wrench 5.5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19 mm, Special 1/4" quick release adapter for 10MM ratcheting wrench, Special 3/8" quick release adapter for 13MM ratcheting wrench, Special 1/2" quick release adapter for 19MM ratcheting wrench, Special bit adapter for 10MM ratcheting wrench,

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata Full Polish Combination Ratcheting Wrench Tray Set

  • Ratcheting Wrenches feature open end & ratcheting box end
  • Ratcheting box end needs as little as 5° to remove fasteners
  • Sleek head design enables access to tight spots where a ratchet will not fit
  • Off-corner loading design on ratcheting box end provides better grip and reduces fastener rounding
  • High-visibility stamped markings provide quick size identification
  • Bright, full polish chrome finish easily wipes clean and resists corrosion
  • Chrome vanadium alloy steel (Cr-V) for exceptional strength and durability
  • Use drive tool adapter with 10mm wrench for 1/4" Dr, 13mm for 3/8" Dr, 19mm for 1/2" Dr
  • Drive tool adapter converts a box end ratcheting wrench into a drive tool
  • Comes with a durable tray for storage and organization


Tech Support