(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sata Combination Wrench and Hex Key Tray Set

Sata Combination Wrench and Hex Key Tray Set

Standard Unit Price:
1,256,000 IDR
Days to Ship :
Quote

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • pcs/set
    30
  • Product in set
    Combination Wrench 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19 mm Extra Long Ball Point Hex Key Set 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm Long Arm Tamper-Proof Torx Key Set T10, T15, T20, T25, T27, T30, T40, T45, T50

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
1,256,000 IDR

Part Number : 9906
Days to Ship Quote
Standard Unit Price 1,256,000 IDR

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • pcs/set
    30
  • Product in set
    Combination Wrench 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19 mm Extra Long Ball Point Hex Key Set 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm Long Arm Tamper-Proof Torx Key Set T10, T15, T20, T25, T27, T30, T40, T45, T50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata Combination Wrench & Hex Key Tray Set

  • Combination Wrenches feature open end & box end
  • Off-corner loading design on box end provides better grip and reduces fastener rounding
  • Combination wrenches feature a 15° offset box end for added knuckle clearance
  • Sleek head design enables access to tight spots where a ratchet will not fit
  • Up to 30% longer for improved access and leverage
  • Ball point keys allow for angled access to fasteners
  • Precise fit for a solid grip and chamfered tips for faster insertion
  • Easy to read size markings
  • Bright, full polish chrome finish easily wipes clean and resists corrosion
  • Comes with a durable tray for storage and organization


Tech Support