(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sata Open End and Combination Wrench Tray Set

Sata Open End and Combination Wrench Tray Set

Standard Unit Price:
1,103,000 IDR
Days to Ship :
Quote

Basic Specifications

  • pcs/set
    10
  • Product in set
    Combination ratcheting wrench 13, 14 mm, Double open end wrench 6x7, 8x10, 10x12, 11x13, 12x14, 22x24, 24x27, 30x32 mm

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
1,103,000 IDR

Part Number : 9904
Days to Ship Quote
Standard Unit Price 1,103,000 IDR

Specificationtitle

  • pcs/set
    10
  • Product in set
    Combination ratcheting wrench 13, 14 mm, Double open end wrench 6x7, 8x10, 10x12, 11x13, 12x14, 22x24, 24x27, 30x32 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata Open End & Combination Wrench Tray Set

  • Open end wrenches feature double open end design with 2 sizes per wrench
  • Combination ratcheting wrenches feature open end & ratcheting box end
  • Off-corner loading design on box end provides better grip and reduces fastener rounding
  • Combination wrenches feature a 15° offset box end for added knuckle clearance
  • Sleek head design enables access to tight spots where a ratchet will not fit
  • High-visibility stamped markings provide quick size identification
  • Chrome vanadium alloy steel (Cr-V) for exceptional strength and durability
  • Bright, full polish chrome finish easily wipes clean and resists corrosion
  • Comes with a durable tray for storage and organization


Tech Support