(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sata Combination Wrench Set

Sata Combination Wrench Set

Standard Unit Price:
346,000 IDR-
Days to Ship :
Quote

Basic Specifications

Details

Part Number
Width across flat dimension(mm)

Refine by

  • 8, 9, 10, 11, 12, 13, 14, 17, 19, 21, 24 mm
  • 8, 10, 12, 13, 14, 17, 19 mm
  • 10, 11, 12, 13, 14, 16, 17, 19, 21, 22, 24, 27, 30, 32 mm
  • Clear
Width across flat dimension(Inch)

Refine by

  • 3/8", 7/16", 1/2", 9/16", 5/8", 11/16", 3/4", 13/16", 7/8", 15/16", 1", 1-1/16", 1-1/8", 1-1/4"
  • Clear
pcs/set

Refine by

  • 7
  • 11
  • 14
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10, 11, 12, 13, 14, 16, 17, 19, 21, 22, 24, 27, 30, 32 mm
-
14
Quote
1,303,000 IDR

Part Number : 9062
Days to Ship Quote
Standard Unit Price 1,303,000 IDR

Specificationtitle

  • Width across flat dimension(mm)
    10, 11, 12, 13, 14, 16, 17, 19, 21, 22, 24, 27, 30, 32 mm
  • Width across flat dimension(Inch)
    -
  • Single Product/Set Classification
    Set Product
  • pcs/set
    14
8, 9, 10, 11, 12, 13, 14, 17, 19, 21, 24 mm
-
11
Quote
628,000 IDR

Part Number : 9064
Days to Ship Quote
Standard Unit Price 628,000 IDR

Specificationtitle

  • Width across flat dimension(mm)
    8, 9, 10, 11, 12, 13, 14, 17, 19, 21, 24 mm
  • Width across flat dimension(Inch)
    -
  • Single Product/Set Classification
    Set Product
  • pcs/set
    11
-
3/8", 7/16", 1/2", 9/16", 5/8", 11/16", 3/4", 13/16", 7/8", 15/16", 1", 1-1/16", 1-1/8", 1-1/4"
14
Quote
1,375,000 IDR

Part Number : 9069
Days to Ship Quote
Standard Unit Price 1,375,000 IDR

Specificationtitle

  • Width across flat dimension(mm)
    -
  • Width across flat dimension(Inch)
    3/8", 7/16", 1/2", 9/16", 5/8", 11/16", 3/4", 13/16", 7/8", 15/16", 1", 1-1/16", 1-1/8", 1-1/4"
  • Single Product/Set Classification
    Set Product
  • pcs/set
    14
8, 10, 12, 13, 14, 17, 19 mm
-
7
Quote
346,000 IDR

Part Number : 9070
Days to Ship Quote
Standard Unit Price 346,000 IDR

Specificationtitle

  • Width across flat dimension(mm)
    8, 10, 12, 13, 14, 17, 19 mm
  • Width across flat dimension(Inch)
    -
  • Single Product/Set Classification
    Set Product
  • pcs/set
    7

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata Combination Wrench Set

  • Combination Wrenches feature open end & box end
  • Off-corner loading design on box end provides better grip and reduces fastener rounding
  • Combination wrenches feature a 15° offset box end for added knuckle clearance
  • Sleek head design enables access to tight spots where a ratchet will not fit
  • High-visibility stamped markings provide quick size identification
  • Bright, full polish chrome finish easily wipes clean and resists corrosion
  • Chrome vanadium alloy steel (Cr-V) for exceptional strength and durability
  • Comes with a durable tool roll for storage and organization

Tech Support