(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sata Metric Deep Offset Double Box End Wrench Set

Sata Metric Deep Offset Double Box End Wrench Set

Standard Unit Price:
2,056,000 IDR
Days to Ship :
Quote

Basic Specifications

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
2,056,000 IDR

Part Number : 8023
Days to Ship Quote
Standard Unit Price 2,056,000 IDR

Specificationtitle

  • Type
    [Related Item] Double-Box ended wrench
  • Width across flat dimension(mm)
    6x7, 8x9, 10x11, 12x13, 14x15, 16x17, 18x19, 20x22, 21x23, 24x27, 30x32 mm
  • Single Product/Set Classification
    Set Product
  • pcs/set
    11

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata Metric Deep Offset Double Box End Wrench Set
  • Double box end wrench design with 2 sizes per wrench
  • 70° offset double box ends for better access to recessed fasteners
  • Off-corner loading design on box ends provide better grip and reduces fastener rounding
  • Sleek head design enables access to tight spots where a ratchet will not fit
  • High-visibility stamped markings provide quick size identification
  • Bright, full polish chrome finish easily wipes clean and resists corrosion
  • Chrome vanadium alloy steel (Cr-V) for exceptional strength and durability
  • Comes with a durable tool roll for storage and organization

Tech Support