(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sata X-Beam Combination Ratcheting Wrench

Sata X-Beam Combination Ratcheting Wrench

Standard Unit Price:
118,000 IDR-
Days to Ship :
Quote

Basic Specifications

Details

Part Number
Overall Length(mm)

Refine by

  • 151
  • 181
  • 207.8
  • 220.8
  • 235.8
  • 276
  • 306
  • Clear
Width across flat dimension(mm)

Refine by

  • 8
  • 10
  • 12
  • 13
  • 14
  • 17
  • 19
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
151
8
Quote
118,000 IDR

Part Number : 46301
Days to Ship Quote
Standard Unit Price 118,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    151
  • Width across flat dimension(mm)
    8
  • Single Product/Set Classification
    Single Item
181
10
Quote
130,000 IDR

Part Number : 46303
Days to Ship Quote
Standard Unit Price 130,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    181
  • Width across flat dimension(mm)
    10
  • Single Product/Set Classification
    Single Item
207.8
12
Quote
147,000 IDR

Part Number : 46305
Days to Ship Quote
Standard Unit Price 147,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    207.8
  • Width across flat dimension(mm)
    12
  • Single Product/Set Classification
    Single Item
220.8
13
Quote
154,000 IDR

Part Number : 46306
Days to Ship Quote
Standard Unit Price 154,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    220.8
  • Width across flat dimension(mm)
    13
  • Single Product/Set Classification
    Single Item
235.8
14
Quote
160,000 IDR

Part Number : 46307
Days to Ship Quote
Standard Unit Price 160,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    235.8
  • Width across flat dimension(mm)
    14
  • Single Product/Set Classification
    Single Item
276
17
Quote
191,000 IDR

Part Number : 46310
Days to Ship Quote
Standard Unit Price 191,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    276
  • Width across flat dimension(mm)
    17
  • Single Product/Set Classification
    Single Item
306
19
Quote
218,000 IDR

Part Number : 46312
Days to Ship Quote
Standard Unit Price 218,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    306
  • Width across flat dimension(mm)
    19
  • Single Product/Set Classification
    Single Item

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata X-Beam Combination Ratcheting Wrench

  • Ratcheting Wrenches feature open end & ratcheting box end
  • Ratcheting box end needs as little as 5° to remove fasteners
  • X-Beam™ design lets you apply force to the flat side of the wrench, reducing hand fatigue and increasing torque output by 25%
  • Sleek head design enables access to tight spots where a ratchet will not fit
  • Off-corner loading design on ratcheting box ends provide better grip and reduces fastener rounding
  • High-visibility stamped markings provide quick size identification
  • Chrome vanadium alloy steel (Cr-V) for exceptional strength and durability

Tech Support