(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sata Fp Combination Ratcheting Wrench

Sata Fp Combination Ratcheting Wrench

Standard Unit Price:
428,000 IDR-
Days to Ship :
Quote

Basic Specifications

Details

Part Number
Overall Length(mm)

Refine by

  • 359
  • 402
  • 426
  • Clear
Width across flat dimension(mm)

Refine by

  • 27
  • 30
  • 32
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
359
27
Quote
428,000 IDR

Part Number : 43217
Days to Ship Quote
Standard Unit Price 428,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    359
  • Width across flat dimension(mm)
    27
  • Single Product/Set Classification
    Single Item
402
30
Quote
518,000 IDR

Part Number : 43218
Days to Ship Quote
Standard Unit Price 518,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    402
  • Width across flat dimension(mm)
    30
  • Single Product/Set Classification
    Single Item
426
32
Quote
564,000 IDR

Part Number : 43219
Days to Ship Quote
Standard Unit Price 564,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    426
  • Width across flat dimension(mm)
    32
  • Single Product/Set Classification
    Single Item

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata Full Polish Double Ratcheting Wrench

  • Ratcheting Wrenches feature open end & ratcheting box end
  • Ratcheting box end needs as little as 5° to remove fasteners
  • Sleek head design enables access to tight spots where a ratchet will not fit
  • Off-corner loading design on ratcheting box end provides better grip and reduces fastener rounding
  • High-visibility stamped markings provide quick size identification
  • Bright, full polish chrome finish easily wipes clean and resists corrosion
  • Chrome vanadium alloy steel (Cr-V) for exceptional strength and durability

Tech Support