(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sata Full Combination Wrench

Sata Full Combination Wrench

Standard Unit Price:
31,000 IDR-
Days to Ship :
3 Day(s)

Basic Specifications

Details

Part Number
Overall Length(mm)

Refine by

  • 127
  • 133
  • 140
  • 149
  • 159
  • 165
  • 171
  • 177
  • 190
  • 199
  • 208
  • 225
  • 237
  • 248
  • 265
  • 271
  • 293
  • 304
  • 316
  • 335
  • 348
  • 359
  • 425
  • 476
  • 501
  • 578
  • Clear
Width across flat dimension(mm)

Refine by

  • 6
  • 7
  • 8
  • 9
  • 10
  • 11
  • 12
  • 13
  • 14
  • 15
  • 16
  • 17
  • 18
  • 19
  • 20
  • 21
  • 22
  • 23
  • 24
  • 25
  • 27
  • 30
  • 32
  • 34
  • 38
  • 42
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
127
6
3 Day(s)
31,000 IDR

Part Number : 40201
Days to Ship 3 Day(s)
Standard Unit Price 31,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    127
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    6
  • Single Product/Set Classification
    Single Item
133
7
3 Day(s)
31,000 IDR

Part Number : 40202
Days to Ship 3 Day(s)
Standard Unit Price 31,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    133
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    7
  • Single Product/Set Classification
    Single Item
140
8
3 Day(s)
34,000 IDR

Part Number : 40203
Days to Ship 3 Day(s)
Standard Unit Price 34,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    140
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    8
  • Single Product/Set Classification
    Single Item
149
9
3 Day(s)
37,000 IDR

Part Number : 40204
Days to Ship 3 Day(s)
Standard Unit Price 37,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    149
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    9
  • Single Product/Set Classification
    Single Item
159
10
3 Day(s)
40,000 IDR

Part Number : 40205
Days to Ship 3 Day(s)
Standard Unit Price 40,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    159
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    10
  • Single Product/Set Classification
    Single Item
165
11
3 Day(s)
42,000 IDR

Part Number : 40206
Days to Ship 3 Day(s)
Standard Unit Price 42,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    165
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    11
  • Single Product/Set Classification
    Single Item
171
12
3 Day(s)
48,000 IDR

Part Number : 40207
Days to Ship 3 Day(s)
Standard Unit Price 48,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    171
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    12
  • Single Product/Set Classification
    Single Item
177
13
3 Day(s)
49,000 IDR

Part Number : 40208
Days to Ship 3 Day(s)
Standard Unit Price 49,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    177
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    13
  • Single Product/Set Classification
    Single Item
190
14
3 Day(s)
52,000 IDR

Part Number : 40209
Days to Ship 3 Day(s)
Standard Unit Price 52,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    190
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    14
  • Single Product/Set Classification
    Single Item
199
15
3 Day(s)
56,000 IDR

Part Number : 40210
Days to Ship 3 Day(s)
Standard Unit Price 56,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    199
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    15
  • Single Product/Set Classification
    Single Item
208
16
3 Day(s)
59,000 IDR

Part Number : 40211
Days to Ship 3 Day(s)
Standard Unit Price 59,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    208
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    16
  • Single Product/Set Classification
    Single Item
225
17
3 Day(s)
64,000 IDR

Part Number : 40212
Days to Ship 3 Day(s)
Standard Unit Price 64,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    225
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    17
  • Single Product/Set Classification
    Single Item
237
18
3 Day(s)
75,000 IDR

Part Number : 40213
Days to Ship 3 Day(s)
Standard Unit Price 75,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    237
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    18
  • Single Product/Set Classification
    Single Item
248
19
3 Day(s)
76,000 IDR

Part Number : 40214
Days to Ship 3 Day(s)
Standard Unit Price 76,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    248
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    19
  • Single Product/Set Classification
    Single Item
265
20
3 Day(s)
79,000 IDR

Part Number : 40215
Days to Ship 3 Day(s)
Standard Unit Price 79,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    265
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    20
  • Single Product/Set Classification
    Single Item
271
21
3 Day(s)
85,000 IDR

Part Number : 40216
Days to Ship 3 Day(s)
Standard Unit Price 85,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    271
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    21
  • Single Product/Set Classification
    Single Item
293
22
3 Day(s)
92,000 IDR

Part Number : 40217
Days to Ship 3 Day(s)
Standard Unit Price 92,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    293
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    22
  • Single Product/Set Classification
    Single Item
304
23
3 Day(s)
106,000 IDR

Part Number : 40218
Days to Ship 3 Day(s)
Standard Unit Price 106,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    304
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    23
  • Single Product/Set Classification
    Single Item
316
24
3 Day(s)
115,000 IDR

Part Number : 40219
Days to Ship 3 Day(s)
Standard Unit Price 115,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    316
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    24
  • Single Product/Set Classification
    Single Item
335
25
3 Day(s)
148,000 IDR

Part Number : 40220
Days to Ship 3 Day(s)
Standard Unit Price 148,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    335
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    25
  • Single Product/Set Classification
    Single Item
348
27
3 Day(s)
175,000 IDR

Part Number : 40221
Days to Ship 3 Day(s)
Standard Unit Price 175,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    348
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    27
  • Single Product/Set Classification
    Single Item
359
30
3 Day(s)
223,000 IDR

Part Number : 40222
Days to Ship 3 Day(s)
Standard Unit Price 223,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    359
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    30
  • Single Product/Set Classification
    Single Item
425
32
3 Day(s)
236,000 IDR

Part Number : 40223
Days to Ship 3 Day(s)
Standard Unit Price 236,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    425
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    32
  • Single Product/Set Classification
    Single Item
476
34
3 Day(s)
267,000 IDR

Part Number : 40241
Days to Ship 3 Day(s)
Standard Unit Price 267,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    476
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    34
  • Single Product/Set Classification
    Single Item
501
38
3 Day(s)
355,000 IDR

Part Number : 40244
Days to Ship 3 Day(s)
Standard Unit Price 355,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    501
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    38
  • Single Product/Set Classification
    Single Item
578
42
3 Day(s)
458,000 IDR

Part Number : 40246
Days to Ship 3 Day(s)
Standard Unit Price 458,000 IDR

Specificationtitle

  • Type
    Combination
  • Overall Length(mm)
    578
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    42
  • Single Product/Set Classification
    Single Item

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata Full Polish Combination Wrench

  • Combination Wrenches feature open end & box end
  • Off-corner loading design on box end provides better grip and reduces fastener rounding
  • Combination wrenches feature a 15° offset box end for added knuckle clearance
  • Sleek head design enables access to tight spots where a ratchet will not fit
  • High-visibility stamped markings provide quick size identification
  • Bright, full polish chrome finish easily wipes clean and resists corrosion
  • Chrome vanadium alloy steel (Cr-V) for exceptional strength and durability


Tech Support