(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sata Color Series Extra Long Hex Key Set

Sata Color Series Extra Long Hex Key Set

Standard Unit Price:
311,000 IDR
Days to Ship :
Quote

Basic Specifications

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
311,000 IDR

Part Number : 09103CH
Days to Ship Quote
Standard Unit Price 311,000 IDR

Specificationtitle

  • Width across flat dimension(mm)
    T10, T15, T20, T25, T27, T30, T40, T45, T50
  • Tip Type
    Standard Type
  • Type
    Hex L-shape wrench
  • Single Product/Set Classification
    Set Product
  • Pcs/Set
    9

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata Color Series Extra Long Hex Key Set

  • Colored sheath for quick identification, oil resistant and non-slip
  • Soft plastic jack carrier with high resistance to crack, protecting the product from slip-off
  • Special surface treatment to ensure dimensional accuracy

Tech Support