(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sata Extra Long Ball Point Hex Key Set With Torque Handle

Sata Extra Long Ball Point Hex Key Set With Torque Handle

Standard Unit Price:
351,000 IDR
Days to Ship :
3 Day(s)

Basic Specifications

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s)
351,000 IDR

Part Number : 9124
Days to Ship 3 Day(s)
Standard Unit Price 351,000 IDR

Specificationtitle

  • Width across flat dimension(mm)
    1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm
  • Tip Type
    Ballpoint
  • Type
    Hex L-shape wrench
  • Single Product/Set Classification
    Set Product
  • Pcs/Set
    9

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata Extra Long Ball Point Hex Key Set With Torque Handle

  • Up to 30% longer for improved access and leverage
  • Ball point keys allow for angled access to fasteners
  • Precise fit for a solid grip and chamfered tips for faster insertion
  • Easy to read size markings
  • Carrying caddy doubles as a high-torque handle to loosen stubborn fasteners
  • Housed in impact resistant caddy that also works as a Torque handle with keys
  • Chrome vanadium alloy steel (Cr-V) for exceptional strength and durability

Tech Support