(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sata Folding Hex Key Set, S.A.E.

Sata Folding Hex Key Set, S.A.E.

Standard Unit Price:
143,000 IDR
Days to Ship :
3 Day(s)

Basic Specifications

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s)
143,000 IDR

Part Number : 9122
Days to Ship 3 Day(s)
Standard Unit Price 143,000 IDR

Specificationtitle

  • Width across flat dimension(mm)
    1/4", 7/32", 3/16", 5/64", 3/32", 7/64", 1/8", 9/64", 5/32"
  • Tip Type
    Standard Type
  • Single Product/Set Classification
    Set Product
  • Pcs/Set
    9

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata Folding Hex Key Set, S.A.E.

  • Precise fit for a solid grip and chamfered tips for faster insertion
  • Easy to read size markings
  • Keys fold up into a grip case for efficient organization and comfortable use
  • Dual material comfort grip
  • Chrome vanadium alloy steel (Cr-V) for exceptional strength and durability
  • New ergonomic handle, providing higher torque output
  • Size: 1/4", 7/32", 3/16", 5/64", 3/32", 7/64", 1/8", 9/64", 5/32"

Tech Support